6XV18612C
SIEMENS
Electric engineering, automation, process control engineering
Cable, wire
Communication cable
Powered by
CAD모델 선택
{siemens/27/27-06/27-06-18/27-06-18-03.prj},{NB=6XV18612C},{MANUID=6XV18612C},{AAB912=-25},{AAB913=75},{AAC028=75},{AAC029=-30},{AAF509=2},{AAF525=75},{AAF526=-25},{AAP452=2},{AAP453=1},{BAD821=130.0},{BAD974=8.8},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85447000},{SUPPLIERALTNO=6XV1861-2C},{DESCSHORT=PCF Trailing Cable, (200/230) Trailing cable, splittable, without connector, sol},{DESCLONG=PCF Trailing Cable, (200/230) Trailing cable, splittable, without connector, sold by the meter, max. Length 2000 m Minimum order quantity: 20 m},{EAN=4019169403740},{MANUNAME=Siemens},{MANUTYPEDESC=PCF Trailing Cable, (200/230) Trailing cable, splittable, without connecto},{AAC057=false},{AAC084=false},{AAD244=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 23
HELP_VARIABLE
Company
SIEMENS
Description
Fiber optic cable
Bill of material
6XV18612C
MANUID
Product number of the Manufacturer
6XV18612C
6XV18612C
SUPPLIERALTNO
Alternative product number
6XV1861-2C
6XV1861-2C
DESCSHORT
Short Description
PCF Trailing Cable, (200/230) Trailing cable, splittable, without connector, sol
PCF Trailing Cable, (200/230) Trailing cable, splittable, without connector, sol
DESCLONG
Long Description
PCF Trailing Cable, (200/230) Trailing cable, splittable, without connector, sold by the meter, max. Length 2000 m Minimum order quantity: 20 m
PCF Trailing Cable, (200/230) Trailing cable, splittable, without connector, sold by the meter, max. Length 2000 m Minimum order quantity: 20 m
EAN
4019169403740
4019169403740
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
PCF Trailing Cable, (200/230) Trailing cable, splittable, without connecto
PCF Trailing Cable, (200/230) Trailing cable, splittable, without connecto
AAB912
max. permissible cable outside temperature, fixed laid
-25
-25
°C
AAB913
max. permissible cable outside temperature, when moving
75
75
°C
AAC028
min. permissible cable outside temperature, fixed laid
75
75
°C
AAC029
min. permissible cable outside temperature, when moving
-30
-30
°C
AAC057
Protection from rodents
false
false
AAC084
Low-fuming acc. to EN 61034-2
false
false
AAD244
Category
AAF509
number of conductors of the fibre optic cable
2
2
AAF517
radiological resistance against UV radiation
resistant
resistant
AAF525
max. ambient temperature during operating phase
75
75
°C
AAF526
min. ambient temperature during operating phase
-25
-25
°C
AAK718
material of the sheath
PUR (polyurethane)
PUR (polyurethane)
AAL476
blow in
false
AAL680
halogen free (according to EN 50267-2-2)
AAO847
description of product type
PCF Trailing Cable
PCF Trailing Cable
AAP452
Number of fibers
2
2
AAP453
Number of fibers per conductor
1
BAB378
Color of coat
green
green
BAD191
Strain relief present
true
true
BAD821
Min. bending radius
130.0
130.0
mm
BAD970
Construction of optical fiber conductor
BAD974
Outer diameter of the cable
8.8
8.8
mm
BAD982
Fiber type
multi mode 200/300
multi mode 200/300
BAD986
Cable armor present
false
false
BAD996
longit. watertight cable present
false
false
BAD998
metal-free cable
true
BAE033
Flame resistant according to standard
No
No
BAE034
Construction of inner cable of a fiber optic conductor
BAH000
Cables waterproof transversally
false
false
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
DE
CTC
Customs tariff number
85447000
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성
견적요청