5TT50320
SIEMENS
Electric engineering, automation, process control engineering
Electrical installation, device
Modular serial built-in device for electrical circuit distributors
Powered by
CAD모델 선택
{siemens/27/27-14/27-14-23/27-14-23-08.prj},{NB=5TT50320},{MANUID=5TT50320},{AAF727=400},{AAF728=400},{AAF818=MIN},{AAF845=25.0},{AAF846=230},{AAP550=2},{AAP716=2},{AAP717=2},{AAS574=25},{AAS575=2.2},{BAA211=64.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85362010},{SUPPLIERALTNO=5TT5032-0},{IMAGE=../../../_pool_/f0/fb/p_i202_xx_06423p.png},{DESCSHORT=INSTA contactor with 2 NO contacts, and 2 NC, contact for 230 V, 400 V AC 25 A a},{DESCLONG=INSTA contactor with 2 NO contacts and 2 NC Contact for 230 V AC, 400V 25A Control 230 V AC 220 V DC},{EAN=4001869435107},{MANUNAME=Siemens},{MANUTYPEDESC=INSTA contactor with 2 NO contacts and 2 NC Contact for 230 V AC, 400V 25A},{AAF842=AC/DC},{AAF843=false}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 74
HELP_VARIABLE
Company
SIEMENS
Description
Installation contactor for distribution board
Bill of material
5TT50320
MANUID
Product number of the Manufacturer
5TT50320
5TT50320
SUPPLIERALTNO
Alternative product number
5TT5032-0
5TT5032-0
IMAGE
image
../../../_pool_/f0/fb/p_i202_xx_06423p.png
../../../_pool_/f0/fb/p_i202_xx_06423p.png
DESCSHORT
Short Description
INSTA contactor with 2 NO contacts, and 2 NC, contact for 230 V, 400 V AC 25 A a
INSTA contactor with 2 NO contacts, and 2 NC, contact for 230 V, 400 V AC 25 A a
DESCLONG
Long Description
INSTA contactor with 2 NO contacts and 2 NC Contact for 230 V AC, 400V 25A Control 230 V AC 220 V DC
INSTA contactor with 2 NO contacts and 2 NC Contact for 230 V AC, 400V 25A Control 230 V AC 220 V DC
EAN
4001869435107
4001869435107
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
INSTA contactor with 2 NO contacts and 2 NC Contact for 230 V AC, 400V 25A
INSTA contactor with 2 NO contacts and 2 NC Contact for 230 V AC, 400V 25A
AAF727
max. rated operating voltage
400
400
V
AAF728
min. rated operating voltage
400
400
V
AAF818
max. incandescent lamp load
W
AAF842
voltage type of operating voltage
AC/DC
AC/DC
AAF843
slider for hand switch present
false
false
AAF844
additional equipment possible
true
AAF845
rated operation current
25.0
25.0
A
AAF846
rated excitation voltage
230
230
V
AAP550
Number of modular spacings
2
2
AAP716
Number of switching contacts, opener
2
2
AAP717
Number of switching contacts, shutter
2
2
AAS574
Rated current [In] for the power loss specification
25
25
A
AAS575
Power loss per pole, current-dependent [PlIp]
2.2
2.2
W
BAA211
Installation depth
64.0
64.0
mm
BAC064
Operating voltage type
AC
BAG975
Protection type IP
IP20
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
SI
CTC
Customs tariff number
85362010
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청