Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
5SL42208 - Miniature circuit breaker (MCB)
Bill of material
5SL42208
PREVIEW
DESCSHORT
Short Description
Miniature circuit breaker 400 V 10 kA, 2-pole, D, 20 A
DESCLONG
Long Description
Miniature circuit breaker 400 V 10kA, 2-pole, D, 20 A Miniature circuit breaker SENTRON 5SL for fail-safe short-circuit and overload protection for standard applications in residential and non-residential buildings.Assembly and disassembly of the device without tools. Simple wiring of the infeed through the rear busbar.The 5SL miniature circuit breakers are available in 1-, 2-, 3-, 4-pole and 1+N- and 3+N-pole versions and in further special types.The extensive accessories, such as the auxiliary switch, allow the functions to be extended in a wide variety of ways.Simply safe with the protection devices from SENTRON.
INTNO
International product number
4001869441443
SUPPLIERALTNO
Alternative product number
5SL4220-8
MANUID
Product number of the Manufacturer
5SL42208
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
CIRCUIT BREAKER 10KA 2POLE D20
BAG975
Protection type IP
IP20
AAF726
rated current
20 A
AAT080
Pole number
2
BAH005
Rated voltage
400 V
AAG266
rated short-circuit breaking capacity (according to norm EN)
10 kA
AAG268
concurrently switching N-neutral present
No
AAG267
rated short-circuit breaking capacity (according to norm IEC)
10 kA
AAF844
additional equipment possible
Yes
BAA211
Installation depth
70 mm
AAT084
Energy limitation class
3
AAS574
Rated current [In] for the power loss specification
20 A
AAT083
Width in units of measurement
2
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Miniature circuit breaker 400 V 10kA, 2-pole, D, 20 A
AAO663
GTIN
4001869441443
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
RO
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model