Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WD43080DG - Signal column element, foot without pipe
Bill of material
8WD43080DG
PREVIEW
DESCSHORT
Short Description
8WD4408-0AA, 8WD4308-0DA and connection socket for lateral cable entry M12 connector, 8-pole, with magnetic mounting, for 8WD4 signaling columns,
DESCLONG
Long Description
8WD4408-0AA, 8WD4308-0DA and connection socket for lateral cable entry M12 connector, 8-pole, with magnetic mounting, for 8WD4 signaling columns, Signaling column, customer-specific SIRIUS 8WD4 including light sources for modular installation of signaling columns, e.g. for visual and/or acoustic warning devices or for the control of complex processes.Thanks to the high degree of protection, the rugged devices are suitable for industrial use and are extremely resistant to shocks and vibrations. The secure bayonet mechanism allows easy installation as well as quick replacement of the light elements.In addition to a continuous light, flashlights, blinklights and rotating lights in various colors and voltages are available, as well as buzzers and sirens. They can be supplied with various diameters, optionally also with communication capability through connection to AS-Interface Optimum light distribution is achieved by using several LEDs in one light module.Feet, pipes, brackets, incandescent lamps, LEDs and pipe adapters are available as accessories.SIRIUS 8WD signaling columns - Modular and communication-capable with modern design.
INTNO
International product number
4011209850064
SUPPLIERALTNO
Alternative product number
8WD4308-0DG
MANUID
Product number of the Manufacturer
8WD43080DG
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
8WD44080AA,8WD43080DA,8WD43080DE(M12,8P)
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
8WD4408-0AA, 8WD4308-0DA and connection socket for lateral cable entry M12 connector, 8-pole, with magnetic mounting, for 8WD4 signaling columns,
AAO663
GTIN
4011209850064
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85319000
COO
Country of origin
DE