Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3KD30402NE100 - Switch disconnector
Bill of material
3KD30402NE100
PREVIEW
DESCSHORT
Short Description
Switch disconnector 100 A, size 2, 4-pole, front operating mechanism on left, basic unit
DESCLONG
Long Description
Switch disconnector 100 A, Size 2, 4-pole Front operating mechanism left Basic unit without handle Box terminal 3KD switch disconnector up to 1600 A as efficient master, emergency stop or maintenance switch. 3KD switch disconnectors up to 1600 A from Siemens offer reliable operator protection and ensure high plant availability in industry, infrastructure and buildings. As main, EMERGENCY OFF or maintenance switches, 3KD switch disconnectors reliably connect and disconnect live electrical equipment and provide a safety isolating function and isolating distance in low-voltage circuits. 1. Reliable protection from electrical accidents. 2. Rugged technology for high system availability. 3. Wide range of applications with variable connection and operating mechanism types. 4. Simple retrofitting of additional functions with an extensive range of accessories. 5. Quick installation on the standard mounting rail with frame sizes up to 200 A. 6. Efficient engineering with extensive CAx data. 7. Simple documentation with the manual configurator. 8. Suitable for wind power and solar plants.
INTNO
International product number
4001869472201
SUPPLIERALTNO
Alternative product number
3KD3040-2NE10-0
MANUID
Product number of the Manufacturer
3KD30402NE100
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SWITCH-DISCONNECTOR 690V 100A 4P
AAB391
Designed as safety switch
Yes
AAB711
Device type
Built-in unit
AAB387
Designed as main switch
Yes
AAB389
Designed as EMERGENCY-OFF facility
Yes
AAC195
interlockable
No
AAC055
Integrated motor drive
No
AAB393
Designed as maintenance/repair switch
Yes
AAM128
voltage release optional present
No
BAC378
Connection type
Frame clamp
AAD217
Degree of protection (IP), front side
IP20
AAB657
suitable for 4-hole front mounting
No
AAB658
suitable for central front mounting
No
AAC056
Motor drive optional
No
AAP351
Number of auxiliary contacts as opener
0
AAP349
Number of auxiliary contacts as changer
4
AAP352
Number of auxiliary contacts as shutter
0
AAT080
Pole number
4
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Switch disconnector 100 A, Size 2, 4-pole Front operating mechanism left Basic unit without handle Box terminal
AAO663
GTIN
4001869472201
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
COO
Country of origin
CN
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model