Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RP25052AW300AX0 - Timed relay
Bill of material
3RP25052AW300AX0
PREVIEW
DESCSHORT
Short Description
Timing relay with coated PCB, 1 CO, 13 functions, 7 time ranges
DESCLONG
Long Description
Timing relay, Multifunction with painted PCB 1 change-over contact, 13 functions 7 time ranges (0.05 s...100 h) 12-240 V AC/DC at 50/60 Hz AC with LED Spring-type terminal (push-in) timing relay SIRIUS 3RP25, 13 functions, for all switching operations involving time delays in control, starting, protection and regulation circuits.Wide range of applications due to wide variety of functions within a very small space. Can be used worldwide thanks to international approvals and wide range of voltages. The innovative enclosure concept in an industrial design offers labeled cover caps, removable terminals and much more.Available as single or multifunctional time relay with semi-conductoroutput or as electromechanical relay with or without positively driven operation, in each case with various connection technologies.The scope of supply already includes adhesive films for marking of functions.The 3RP25 timing relays replace the well-proven 3RP15 series.SIRIUS relays - one range for every application.
INTNO
International product number
4047621090412
SUPPLIERALTNO
Alternative product number
3RP2505-2AW30-0AX0
MANUID
Product number of the Manufacturer
3RP25052AW300AX0
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
T-REL. MULTI-F. 1CO CONTACT 12-240VAC/DC
BAD608
clocking with pause starting, variable
No
BAH432
Max. rated AC voltage for controls, 50 Hz
240 V
BAH436
Max. rated DC voltage for controls
240 V
BAD539
Impulse forming possible
Yes
BAH434
max. rated AC voltage for controls (60 Hz)
240 V
AAB958
min. rated control voltage Us with AC 50 Hz
12 V
AAP378
Number of changers of delayed relay outputs
1
AAB959
min. rated control voltage Us with AC 60 Hz
12 V
BAD497
function blinking with impulse beginning, fixed time present
Yes
BAB577
Depth
90 mm
BAD607
clocking with pulse starting, variable
No
BAA020
Height
100 mm
BAA873
Lowest value of a time range
0.050 s
BAD498
function blinking with pause beginning, fixed time present
Yes
BAC232
Greatest value of time range.
360000 s
BAD604
Star/delta present
No
BAD585
reset-delay possible
No
AAB424
Outputs, changeover delayed/non-delayed
No
BAD479
Response delay is present
Yes
BAD453
Remote control possible
No
BAD520
Startup wiping present
Yes
BAD486
Time relay has wipe contact
Yes
AAP556
Number of openers of delayed relay outputs
0
AAP557
Number of openers of undelayed relay outputs
0
AAB960
min. rated control voltage Us with DC
12 V
AAP379
Number of changers of undelayed relay outputs.
0
AAP693
Number of shutters of the delayed relay outputs
0
AAP694
Number of shutters of the undelayed relay outputs
0
BAD198
suitable only for remote control
No
BAD109
Semi-conductor output present
No
BAF016
Width
17.5 mm
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
Timing relay, Multifunction with painted PCB 1 change-over contact, 13 functions 7 time ranges (0.05 s...100 h) 12-240 V AC/DC at 50/60 Hz AC with LED Spring-type terminal (push-in)
AAO663
GTIN
4047621090412
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model