Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIHGA
Description
Monitorix to go
Bill of material
Monitorix to go 150x100x1.7
TYP
Type
Monitorix to go
LOG
Level of Geometry
L
Length
150 mm
B
Width
100 mm
H
Height
1.7 mm
PL
Product Link
Product Link
VL
Video Link
Video Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models