Catalog navigation
Выбор CAD модели
Доступные продукты: 829
HELP_VARIABLE
Company
SKF
Description
APB_200 - ROLLER BEARING UNITS WITH A PLUMMER BLOCK HOUSING
Bill of material
SKF_P4BE 400-SRB-CRH-Y_B 9694 H
DESIGNATION
Designation
LOCK
Locking method
SEALING
Sealing solution
BPOS
Bearing position
EC
End cover
DDA
da - Shaft diameter
mm
DD1
d1 - Bearing outer ring (for seal)
mm
DD2
d2 - Collar outside diameter
mm
A
A - Housing foot width
mm
A1
A1 - Housing width
mm
B
B - Inner ring width
mm
H
H - Overall housing height
mm
H1
H1 - Height base to center
mm
H2
H2 - Housing foot height
mm
L
L - Housing length
mm
JMAX
J max. - Distance between attachment bolts
mm
JMIN
J min. - Distance between attachment bolts
mm
J
J - Distance between attachment bolts
mm
J1
J1 - Distance between attachment bolts
mm
N
N - Length of attachment bolt hole
mm
N1
N1 - Width foot slot width
mm
SS
s - Centreline unit to side face of inner ring
mm
S
S - Centreline of "fixed" bearing
mm
LOAD1
C - Basic dynamic load rating
kN
LOAD2
C0 - Basic static load rating
kN
LOAD3
Pu - Fatigue load limit
kN
SPEED2
Limiting speed
r/min
DM
dm - Bearing mean diameter
mm
BEARING
Basic bearing designation
P90
P90° - Recommended safe load, 90°
kN
P135
P135° - Recommended safe load, 135°
kN
P180
P180° - Recommended safe load, 180°
kN
PAA
Pa - Axial holding power
kN
MASS
Mass bearing unit
kg
G
G - Attachment bolt diameter