Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 62
HELP_VARIABLE
Company
SKF
Description
BC1_002 - Cylindrical roller bearings, single row, without an inner ring
Bill of material
SKF_RNU 212 ECP
DESIGNATION
Bearing designation
F
Fw - Diameter under rollers
mm
D
D - Outside diameter
mm
C
C - Width
mm
LOAD1
C - Basic dynamic load rating
kN
LOAD2
C0 - Basic static load rating
kN
LOAD3
Pu - Fatigue load limit
kN
SPEED1
Speed rating - Reference speed
r/min
SPEED2
Speed rating - Limiting speed
r/min
POPULAR