Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SMC
Description
CJ2_IY-J - Knuckle Pin
Bill of material
IY-J015
MODEL
Model
IY-J015
BORE
Bore size
16 mm
DD9
Dd9
5 -0.030/-0.060
DD
5.0 mm
D
d
4.8 mm
LL
L
16.6 mm
L
l
12.2 mm
M
M Miniature Fittings
1.5 mm
T
t
0.7 mm
CRIN
Applicable snap ring
C-5 type for pivot
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model