MY3M25-100
SMC
actuators
rodless_actuators
MY3 Mechanically Jointed Rodless Cylinder
Powered by
CAD모델 선택
{smc/actuators/rodless_actuators/my3/my3m_asmtab.prj},{NB=MY3M25-100(0_0_0)},{BORE=25},{TYPE=(M) Slide bearing guide type},{THREAD1=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{LEFTAD=},{RIGHTAD=},{STROKE=100},{POS=0.000},{STOP=0},{OMSC=},{THREAD2=0},{A=89},{B=9.5},{C=25.0},{G=14.0},{H=45},{HG=7.4},{L=95},{LD=5.5},{LH=27.0},{LL=41.5},{LW=87},{M=10},{MM=M5x0.8},{N=20.0},{NE=32.0},{NG=10},{NH=24.0},{NT=34},{NW=65},{P=Rc,NPT,G1/8},{PA=40},{PB=68},{PE=14.5},{PF=12.2},{PG=6.0},{Q=166},{QW=30},{TT=9.0},{UU=47},{YW=63.6},{Z=178},{AX=12.000},{BX=24.000},{PPATH=my3m/assembly/my3m_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
Company
SMC
Description
MY3M - Mechanically Jointed Rodless Cylinder/Slide Bearing Guide Type
Bill of material
MY3M25-100
BORE
Bore size
25
25
mm
TYPE
Guide type
(M) Slide bearing guide type
THREAD1
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
AUTOSWITCH
Auto switch
(-) Without auto switch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without auto switch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
LEFTAD
Left side stroke adjusting unit
(-) Without adjusting unit
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
(-) Without adjusting unit
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
RIGHTAD
Right side stroke adjusting unit
(-) Without adjusting unit
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
(-) Without adjusting unit
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
STROKE
Stroke
100.000
200.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
1200.000
1400.000
1600.000
1800.000
2000.000
100.000
200.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
1200.000
1400.000
1600.000
1800.000
2000.000
mm
POS
Table position
mm
값 입력 POS
Table position
mm
cm
inch
ft
확인
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OMSC
Made to order
(-) None
(-X168) Helical insert thread specifications
(-) None
(-X168) Helical insert thread specifications
THREAD2
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청