Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
SMC
Description
RSQ-Z - Stopper Cylinder/Fixed Mounting Height
Bill of material
RSQB20-10DZ
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD1
Port thread type
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ACTION
Action
STYLE
Rod end configuration
BOLT
Mounting bolt are shipped together
OMSC
Made to order
THREAD2
Thread on/off
NOTE
Note
The position of the width across flats (K) is arbitrary and is not specified.
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)