Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
SMC
Description
KNH-R - High Efficiency Nozzle
Bill of material
KNH-R02-100
MODEL
Model
D
Nozzle size
T
Connection Thread
R 1/4
H1
Width across flats
14 mm
L1
52 mm
A
46 mm
CNSMASSEXACT
Mass
38 g
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD