VXZ2B0FA
SMC
bp1_process_valve
VXZ Zero Differential Pressure Type/Pilot Operated
Powered by
CAD모델 선택
{smc/bp1_process_valve/vxz/vxz_0_asmtab.prj},{NB=VXZ2B0FA(0)},{SIZE=(B) 15A - N.O.},{FLUID=(0) Air},{BODY=F},{VOLTAGE=A},{OPTION1=},{OPTION2=},{EPDM=},{COIL=},{BRACKET=},{LEAD=},{THREAD=0},{PPATH=vxz_0/assembly/vxz_0_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 8
HELP_VARIABLE
Company
SMC
Description
VXZ_0 - Zero Differential Pressure Type/Pilot Operated(Air)
Bill of material
VXZ2B0FA
MODEL1
Model
VXZ2B
VXZ2B
SIZE
Size - Valve
(B) 15A - N.O.
(B) 15A - N.O.
FLUID
Fluid
(0) Air
BODY
Body material - Port size - Orifice diameter
(F) C37 - 1/2 - 15
(G) SUS - 1/2 - 15
(F) C37 - 1/2 - 15
(G) SUS - 1/2 - 15
VOLTAGE
Voltage - Electrical entry
(A) 24 VDC - Grommet
(B) 100 VAC - Grommet(With surge voltage suppressor)
(C) 110 VAC - Grommet(With surge voltage suppressor)
(D) 200 VAC - Grommet(With surge voltage suppressor)
(E) 230 VAC - Grommet(With surge voltage suppressor)
(F) 24 VDC - Grommet(With surge voltage suppressor)
(G) 24 VDC - DIN terminal(With surge voltage suppressor)
(H) 100 VAC - DIN terminal(With surge voltage suppressor)
(J) 110 VAC - DIN terminal(With surge voltage suppressor)
(K) 200 VAC - DIN terminal(With surge voltage suppressor)
(L) 230 VAC - DIN terminal(With surge voltage suppressor)
(M) 24 VDC - Conduit terminal(With surge voltage suppressor)
(N) 100 VAC - Conduit terminal(With surge voltage suppressor)
(P) 110 VAC - Conduit terminal(With surge voltage suppressor)
(Q) 200 VAC - Conduit terminal(With surge voltage suppressor)
(R) 230 VAC - Conduit terminal(With surge voltage suppressor)
(S) 24 VDC - Conduit(With surge voltage suppressor)
(T) 100 VAC - Conduit(With surge voltage suppressor)
(U) 110 VAC - Conduit(With surge voltage suppressor)
(V) 200 VAC - Conduit(With surge voltage suppressor)
(W) 230 VAC - Conduit(With surge voltage suppressor)
(Y) 24 VDC - Flat terminal
(Z) Other Special Options
(A) 24 VDC - Grommet
(B) 100 VAC - Grommet(With surge voltage suppressor)
(C) 110 VAC - Grommet(With surge voltage suppressor)
(D) 200 VAC - Grommet(With surge voltage suppressor)
(E) 230 VAC - Grommet(With surge voltage suppressor)
(F) 24 VDC - Grommet(With surge voltage suppressor)
(G) 24 VDC - DIN terminal(With surge voltage suppressor)
(H) 100 VAC - DIN terminal(With surge voltage suppressor)
(J) 110 VAC - DIN terminal(With surge voltage suppressor)
(K) 200 VAC - DIN terminal(With surge voltage suppressor)
(L) 230 VAC - DIN terminal(With surge voltage suppressor)
(M) 24 VDC - Conduit terminal(With surge voltage suppressor)
(N) 100 VAC - Conduit terminal(With surge voltage suppressor)
(P) 110 VAC - Conduit terminal(With surge voltage suppressor)
(Q) 200 VAC - Conduit terminal(With surge voltage suppressor)
(R) 230 VAC - Conduit terminal(With surge voltage suppressor)
(S) 24 VDC - Conduit(With surge voltage suppressor)
(T) 100 VAC - Conduit(With surge voltage suppressor)
(U) 110 VAC - Conduit(With surge voltage suppressor)
(V) 200 VAC - Conduit(With surge voltage suppressor)
(W) 230 VAC - Conduit(With surge voltage suppressor)
(Y) 24 VDC - Flat terminal
(Z) Other Special Options
OPTION1
Electrical options
N/A
N/A
OPTION2
Other options
(-) Standard(Rc)
(A) G
(B) NPT
(C) Low concentration ozone resistant, DI. Water - Standard(Rc)
(D) Oil-free - G
(E) Oil-free - NPT
(F) Low concentration ozone resistant, DI. Water - G
(G) Low concentration ozone resistant, DI. Water - NPT
(H) Low concentration ozone resistant, DI. Water - Oil-free - Standard(Rc)
(K) Low concentration ozone resistant, DI. Water - Oil-free - G
(L) Low concentration ozone resistant, DI. Water - Oil-free - NPT
(Z) Oil-free - Standard(Rc)
(-) Standard(Rc)
(A) G
(B) NPT
(C) Low concentration ozone resistant, DI. Water - Standard(Rc)
(D) Oil-free - G
(E) Oil-free - NPT
(F) Low concentration ozone resistant, DI. Water - G
(G) Low concentration ozone resistant, DI. Water - NPT
(H) Low concentration ozone resistant, DI. Water - Oil-free - Standard(Rc)
(K) Low concentration ozone resistant, DI. Water - Oil-free - G
(L) Low concentration ozone resistant, DI. Water - Oil-free - NPT
(Z) Oil-free - Standard(Rc)
EPDM
EPDM specification
(-) None
(X332) EPDM specifications
(-) None
(X332) EPDM specifications
COIL
Coil mounting direction
N/A
N/A
BRACKET
Installation options
(-) None
(XB) With bracket, Special electrical entry direction
(XC) Special electrical entry direction
(-) None
(XB) With bracket, Special electrical entry direction
(XC) Special electrical entry direction
LEAD
Lead wire inlet direction
(-) None
(-) None
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청