VP542-1G1-02A
SMC
bp1_solenoid_valve
3 port solenoid valve
VP300/500/700 3 Port Solenoid Valve
VP500 Solenoid Valve
Body Ported Single Unit
Powered by
CAD모델 선택
{smc/bp1_solenoid_valve/3_port/vp300_500_700_series/vp500/body_ported_single_unit/vp542_asmtab.prj},{NB=VP542-1G1-02A},{PILOT=},{PRESSURE=},{COIL=},{VOLTAGE=1},{ENTRY=G},{SUPPRESSOR=},{MANUAL=},{PORT=02},{THREAD=},{ACTUATION=A},{BRACKET=},{OMSC=},{PPATH=assembly/vp542_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VP542 - Rubber Seal/3 Port/Pilot Poppet Type Body Ported/Single Unit
Bill of material
VP542-1G1-02A
PILOT
Pilot type
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
PRESSURE
Pressure specification
(-) Standard (0.7 MPa)
(K) High-pressure type (1.0 MPa)
(-) Standard (0.7 MPa)
(K) High-pressure type (1.0 MPa)
COIL
Coil specification
(-) Standard
(T) With power saving circuit (DC only)
(-) Standard
(T) With power saving circuit (DC only)
VOLTAGE
Rated voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC (115 VAC)
(4) 220 VAC (230 VAC)
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC
(B) 24 VAC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC (115 VAC)
(4) 220 VAC (230 VAC)
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC
(B) 24 VAC
ENTRY
Electrical entry
(G) Grommet/Lead wire length 300 mm
(H) Grommet/Lead wire length 600 mm
(L) L-type plug connector/With lead wire(length 300 mm)
(LN) L-type plug connector/Without lead wire
(LO) L-type plug connector/Without connector
(M) M-type plug connector/With lead wire(length 300 mm)
(MN) M-type plug connector/Without lead wire
(MO) M-type plug connector/Without connector
(D) DIN terminal/With connector
(DO) DIN terminal/Without connector
(Y) DIN (EN175301-803) terminal/With connector
(YO) DIN (EN175301-803) terminal/Without connector
(T) Conduit terminal
(G) Grommet/Lead wire length 300 mm
(H) Grommet/Lead wire length 600 mm
(L) L-type plug connector/With lead wire(length 300 mm)
(LN) L-type plug connector/Without lead wire
(LO) L-type plug connector/Without connector
(M) M-type plug connector/With lead wire(length 300 mm)
(MN) M-type plug connector/Without lead wire
(MO) M-type plug connector/Without connector
(D) DIN terminal/With connector
(DO) DIN terminal/Without connector
(Y) DIN (EN175301-803) terminal/With connector
(YO) DIN (EN175301-803) terminal/Without connector
(T) Conduit terminal
SUPPRESSOR
Light/surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
PORT
Port size
(02) 1/4
(03) 3/8
(02) 1/4
(03) 3/8
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
ACTUATION
Type of actuation
(A) N.C. (Normally closed)
(B) N.O. (Normally open)
(A) N.C. (Normally closed)
(B) N.O. (Normally open)
BRACKET
Bracket
(-) Without bracket
(F) With bracket
(-) Without bracket
(F) With bracket
OMSC
Made to Order
(-) None
(X500) Pilot exhaust port with piping thread (M3) specification
(X505) Interchangeable specification with the previous valve mounting hole pitch type
(-) None
(X500) Pilot exhaust port with piping thread (M3) specification
(X505) Interchangeable specification with the previous valve mounting hole pitch type
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청