Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
SMC
Description
25A-VP544/744-X555 - Series Compatible With Secondary Batteries/Dual Residual Pressure Release Valve With Soft Start-up Function
Bill of material
25A-VP544-5DZ1-03-X555
SERIES
Series
BODY
Body
(4) Base mounted
PILOT
Pilot
VOLTAGE
Voltage
(5) 24 VDC
ENTRY
Electrical entry
(DZ) DIN terminal & With light/surge voltage suppressor
PORT
Port size
(03) 3/8
THREAD
Thread
SWITCH
Safety limit switch/Wiring
VALVE
With check valve
THROTTLE
Throttle