SS5J2-60-01U
SMC
bp1_solenoid_valve
4+5 port solenoid valve
SJ2000 4 Port Solenoid Valve
Manifold Assembly
Powered by
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/sj2000/manifold_assembly/ss5j2_60_asmtab.prj},{NB=SS5J2-60-01U_N-5MZ-C2_1M},{VS=1},{LOCATION=U},{PILOT1=},{FITTING=},{RAIL=},{VV=Valve SPEC=>},{BVALVE=},{COIL=},{VOLTAGE=5},{COMSPEC=},{ENTRY=(M) Mixed wiring},{SUPPRESSOR=(Z) With light/surge voltage suppressor},{OVERRIDE=},{ABSIZE=C2},{NO1=1M},{NO2=},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{NO17=},{NO18=},{NO19=},{NO20=},{PPATH=../sj2000_60/assembly/ss5j2_60_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SS5J2-60 - Non plug-in Individual Wiring
Bill of material
SS5J2-60-01U
VS
Valve stations
LOCATION
SUP/EXH block mounting position
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
PILOT1
Pilot specification
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(RS) External pilot/Built-in silencer
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(RS) External pilot/Built-in silencer
FITTING
SUP/EXH block fitting specification
(-) Straight fitting
(L) Elbow fitting (Upward)
(B) Elbow fitting (Downward)
(-) Straight fitting
(L) Elbow fitting (Upward)
(B) Elbow fitting (Downward)
RAIL
DIN rail length specified
(-) Standard length
(2) For 2 stations
(3) For 3 stations
(4) For 4 stations
(5) For 5 stations
(6) For 6 stations
(7) For 7 stations
(8) For 8 stations
(9) For 9 stations
(10) For 10 stations
(11) For 11 stations
(12) For 12 stations
(13) For 13 stations
(14) For 14 stations
(15) For 15 stations
(16) For 16 stations
(17) For 17 stations
(18) For 18 stations
(19) For 19 stations
(20) For 20 stations
(-) Standard length
(2) For 2 stations
(3) For 3 stations
(4) For 4 stations
(5) For 5 stations
(6) For 6 stations
(7) For 7 stations
(8) For 8 stations
(9) For 9 stations
(10) For 10 stations
(11) For 11 stations
(12) For 12 stations
(13) For 13 stations
(14) For 14 stations
(15) For 15 stations
(16) For 16 stations
(17) For 17 stations
(18) For 18 stations
(19) For 19 stations
(20) For 20 stations
VV
Valve SPEC=>
PILOT2
Pilot specification
(-) Internal pilot
BVALVE
Back pressure check valve
(-) None
(K) Built-in
(-) None
(K) Built-in
COIL
Coil specification
(-) Standard
(T) With power saving circuit (Continuous duty type)
(-) Standard
(T) With power saving circuit (Continuous duty type)
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
COMSPEC
Common specifications
(-) Positive common
(N) Negative common
(-) Positive common
(N) Negative common
ENTRY
Connector entry
(M) Mixed wiring
SUPPRESSOR
Light/surge voltage suppressor and common specification
(Z) With light/surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(F) Slide locking type
(-) Non-locking push type
(D) Push-turn locking slotted type
(F) Slide locking type
ABSIZE
A/B port size
(C2) Straight,Dia 2 One-touch fitting
(C4) Straight,Dia 4 One-touch fitting
(N1) Straight,Dia 1/8 One-touch fitting
(N3) Straight,Dia 5/32 One-touch fitting
(M3) M3x0.5
(L2) Elbow fitting assembly (Upward entry),Dia 2 elbow fitting assembly
(L4) Elbow fitting assembly (Upward entry),Dia 4 elbow fitting assembly
(LN1) Elbow fitting assembly (Upward entry),Dia 1/8 elbow fitting assembly
(LN3) Elbow fitting assembly (Upward entry),Dia 5/32 elbow fitting assembly
(B2) Elbow fitting assembly (Downward entry),Dia 2 elbow fitting assembly
(B4) Elbow fitting assembly (Downward entry),Dia 4 elbow fitting assembly
(BN1) Elbow fitting assembly (Downward entry),Dia 1/8 elbow fitting assembly
(BN3) Elbow fitting assembly (Downward entry),Dia 5/32 elbow fitting assembly
(C2) Straight,Dia 2 One-touch fitting
(C4) Straight,Dia 4 One-touch fitting
(N1) Straight,Dia 1/8 One-touch fitting
(N3) Straight,Dia 5/32 One-touch fitting
(M3) M3x0.5
(L2) Elbow fitting assembly (Upward entry),Dia 2 elbow fitting assembly
(L4) Elbow fitting assembly (Upward entry),Dia 4 elbow fitting assembly
(LN1) Elbow fitting assembly (Upward entry),Dia 1/8 elbow fitting assembly
(LN3) Elbow fitting assembly (Upward entry),Dia 5/32 elbow fitting assembly
(B2) Elbow fitting assembly (Downward entry),Dia 2 elbow fitting assembly
(B4) Elbow fitting assembly (Downward entry),Dia 4 elbow fitting assembly
(BN1) Elbow fitting assembly (Downward entry),Dia 1/8 elbow fitting assembly
(BN3) Elbow fitting assembly (Downward entry),Dia 5/32 elbow fitting assembly
NO1
Station 1
(1M) 2 position single solenoid/individual wiring, with lead wire
(2M) 2-position double/individual wiring, with lead wire
(3M) 3-position closed center/individual wiring, with lead wire
(4M) 3-position exhaust center/individual wiring, with lead wire
(5M) 3-position pressure center/individual wiring, with lead wire
(AM) 4-position dual 3-port valve (N.C./N.C.)/individual wiring, with lead wire
(BM) 4-position dual 3-port valve (N.O./N.O.)/individual wiring, with lead wire
(CM) 4-position dual 3-port valve (N.C./N.O.)/individual wiring, with lead wire
(1MN) 2 position single solenoid/individual wiring, without lead wire
(2MN) 2-position double/individual wiring, without lead wire
(3MN) 3-position closed center/individual wiring, without lead wire
(4MN) 3-position exhaust center/individual wiring, without lead wire
(5MN) 3-position pressure center/individual wiring, without lead wire
(AMN) 4-position dual 3-port valve (N.C./N.C.)/individual wiring, without lead wire
(BMN) 4-position dual 3-port valve (N.O./N.O.)/individual wiring, without lead wire
(CMN) 4-position dual 3-port valve (N.C./N.O.)/individual wiring, without lead wire
(1MO) 2 position single solenoid/individual wiring, without connector
(2MO) 2-position double/individual wiring, without connector
(3MO) 3-position closed center/individual wiring, without connector
(4MO) 3-position exhaust center/individual wiring, without connector
(5MO) 3-position pressure center/individual wiring, without connector
(AMO) 4-position dual 3-port valve (N.C./N.C.)/individual wiring, without connector
(BMO) 4-position dual 3-port valve (N.O./N.O.)/individual wiring, without connector
(CMO) 4-position dual 3-port valve (N.C./N.O.)
(1M) 2 position single solenoid/individual wiring, with lead wire
(2M) 2-position double/individual wiring, with lead wire
(3M) 3-position closed center/individual wiring, with lead wire
(4M) 3-position exhaust center/individual wiring, with lead wire
(5M) 3-position pressure center/individual wiring, with lead wire
(AM) 4-position dual 3-port valve (N.C./N.C.)/individual wiring, with lead wire
(BM) 4-position dual 3-port valve (N.O./N.O.)/individual wiring, with lead wire
(CM) 4-position dual 3-port valve (N.C./N.O.)/individual wiring, with lead wire
(1MN) 2 position single solenoid/individual wiring, without lead wire
(2MN) 2-position double/individual wiring, without lead wire
(3MN) 3-position closed center/individual wiring, without lead wire
(4MN) 3-position exhaust center/individual wiring, without lead wire
(5MN) 3-position pressure center/individual wiring, without lead wire
(AMN) 4-position dual 3-port valve (N.C./N.C.)/individual wiring, without lead wire
(BMN) 4-position dual 3-port valve (N.O./N.O.)/individual wiring, without lead wire
(CMN) 4-position dual 3-port valve (N.C./N.O.)/individual wiring, without lead wire
(1MO) 2 position single solenoid/individual wiring, without connector
(2MO) 2-position double/individual wiring, without connector
(3MO) 3-position closed center/individual wiring, without connector
(4MO) 3-position exhaust center/individual wiring, without connector
(5MO) 3-position pressure center/individual wiring, without connector
(AMO) 4-position dual 3-port valve (N.C./N.C.)/individual wiring, without connector
(BMO) 4-position dual 3-port valve (N.O./N.O.)/individual wiring, without connector
(CMO) 4-position dual 3-port valve (N.C./N.O.)
NO2
Station 2
N/A
N/A
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
NO15
Station 15
N/A
N/A
NO16
Station 16
N/A
N/A
NO17
Station 17
N/A
N/A
NO18
Station 18
N/A
N/A
NO19
Station 19
N/A
N/A
NO20
Station 20
N/A
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청