30-SY515-5G
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SY
SY5000 5 Port Solenoid Valve
Single Unit
Powered by
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/sy/sy5000_old/single_unit/30_sy5_5_su_asmtab.prj},{NB=30-SY515-5G_SU},{UL=(30) Conforming to UL standard},{ACTUATION=1},{SOLENOID=},{PILOT=},{COIL=},{VOLTAGE=5},{ENTRY=G},{SUPPRESSOR=},{MANUAL=},{PORT=},{THREAD=},{OMSC=},{CE=},{PPATH=30_sy5_5_su/assembly/30_sy5_5_su_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
30_SY5_5_SU - UL Standard Compliant Base Mounted Valve/Single Unit (3 ported valve)
Bill of material
30-SY515-5G
UL
UL standard
(30) Conforming to UL standard
ACTUATION
Type of actuation
(1) Normally closed (N.C.)
(2) Normally open (N.O.)
(1) Normally closed (N.C.)
(2) Normally open (N.O.)
SOLENOID
Solenoid type
(-) Single solenoid
(D) Double solenoid
(-) Single solenoid
(D) Double solenoid
PILOT
Pilot type
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
COIL
Coil specifications
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(B) 24 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(B) 24 VAC
ENTRY
Electrical entry
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(D) DIN terminal, With connector
(DO) DIN terminal, Without connector
(Y) DIN terminal, With connector
(YO) DIN terminal, Without connector
(WO) M8 connector, Without connector cable
(W1) M8 connector,With connector cable/Cable length 0.3m
(W2) M8 connector,With connector cable/Cable length 0.5m
(W3) M8 connector,With connector cable/Cable length 1m
(W4) M8 connector,With connector cable/Cable length 2m
(W5) M8 connector,With connector cable/Cable length 3m
(W6) M8 connector,With connector cable/Cable length 4m
(W7) M8 connector,With connector cable/Cable length 5m
(WAO) Without connector cable
(WA1) With connector cable/Cable length 0.3m
(WA2) With connector cable/Cable length 0.5m
(WA3) With connector cable/Cable length 1m
(WA4) With connector cable/Cable length 2m
(WA5) With connector cable/Cable length 3m
(WA6) With connector cable/Cable length 4m
(WA7) With connector cable/Cable length 5m
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(D) DIN terminal, With connector
(DO) DIN terminal, Without connector
(Y) DIN terminal, With connector
(YO) DIN terminal, Without connector
(WO) M8 connector, Without connector cable
(W1) M8 connector,With connector cable/Cable length 0.3m
(W2) M8 connector,With connector cable/Cable length 0.5m
(W3) M8 connector,With connector cable/Cable length 1m
(W4) M8 connector,With connector cable/Cable length 2m
(W5) M8 connector,With connector cable/Cable length 3m
(W6) M8 connector,With connector cable/Cable length 4m
(W7) M8 connector,With connector cable/Cable length 5m
(WAO) Without connector cable
(WA1) With connector cable/Cable length 0.3m
(WA2) With connector cable/Cable length 0.5m
(WA3) With connector cable/Cable length 1m
(WA4) With connector cable/Cable length 2m
(WA5) With connector cable/Cable length 3m
(WA6) With connector cable/Cable length 4m
(WA7) With connector cable/Cable length 5m
SUPPRESSOR
Light/Surge voltage suppressor
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
PORT
Port size
() Without sub-plate
(02) With 1/4 sub-plate
() Without sub-plate
(02) With 1/4 sub-plate
THREAD
Thread type
-
-
OMSC
Made to order
(-) None
(-X90) Main valve fluoro rubber
(-) None
(-X90) Main valve fluoro rubber
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청