VV5QC11-02C3SQA 0-5
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VQC
VQC1000 5 Port Solenoid Valve
Manifold Assembly
Powered by
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/vqc_jp/vqc1000/manifold_assembly/vqc1000-s_asmtab.prj},{NB=VV5QC11-02C3SQA_0-5_11_D},{MANIFOLD=(1) Base mounted plug-in},{VS=2},{PORT=C3},{KIT=SQA},{SICOM=},{OPTION1=},{OPTION2=},{OPTION3=},{WIRING=D},{OPTION4=},{OPTION5=},{OPTION6=},{VV=Valve SPEC=>},{SEAL=0},{FUNCTION=},{VOLTAGE=(5) DC24V},{OVERRIDE=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{NO17=},{NO18=},{NO19=},{NO20=},{NO21=},{NO22=},{NO23=},{NO24=},{PPATH=../vqc1000-s/assembly/vqc1000-s_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VQC1000-S - Base Mounted Plug-in Unit: Serial Transmission:EX260 Integrated Type (For Output)
Bill of material
VV5QC11-02C3SQA_0-5
MANIFOLD
Manifold
(1) Base mounted plug-in
VS
Stations
SNUMBER
Maximum available number of solenoids
4
PORT
Cylinder port
(C3) With dia 3.2 one-touch fitting
(C4) With dia 4 one-touch fitting
(C6) With dia 6 one-touch fitting
(M5) M5 thread
(L3) Top ported elbow with dia 3.2 one-touch fitting
(L4) Top ported elbow with dia 4 one-touch fitting
(L6) Top ported elbow with dia 6 one-touch fitting
(L5) Top ported elbow M5 thread
(B3) Bottom ported elbow with dia 3.2 one-touch fitting
(B4) Bottom ported elbow with dia 4 one-touch fitting
(B6) Bottom ported elbow with dia 6 one-touch fitting
(B5) Bottom ported elbow M5 thread
(N1) Dia 1/8 with one-touch fitting
(N3) Dia 5/32 with one-touch fitting
(N7) Dia 1/4 with one-touch fitting
(M5T) UNF 10-32 thread
(LN1) Top ported elbow with dia 1/8 one-touch fitting
(LN3) Top ported elbow with dia 5/32 one-touch fitting
(LN7) Top ported elbow with dia 1/4 one-touch fitting
(L5T) Top ported elbow UNF 10-32 thread
(BN1) Bottom ported elbow with dia 1/8 one-touch fitting
(BN3) Bottom ported elbow with dia 5/32 one-touch fitting
(BN7) Bottom ported elbow with dia 1/4 one-touch fitting
(B5T) Bottom ported elbow UNF 10-32 thread
(C3) With dia 3.2 one-touch fitting
(C4) With dia 4 one-touch fitting
(C6) With dia 6 one-touch fitting
(M5) M5 thread
(L3) Top ported elbow with dia 3.2 one-touch fitting
(L4) Top ported elbow with dia 4 one-touch fitting
(L6) Top ported elbow with dia 6 one-touch fitting
(L5) Top ported elbow M5 thread
(B3) Bottom ported elbow with dia 3.2 one-touch fitting
(B4) Bottom ported elbow with dia 4 one-touch fitting
(B6) Bottom ported elbow with dia 6 one-touch fitting
(B5) Bottom ported elbow M5 thread
(N1) Dia 1/8 with one-touch fitting
(N3) Dia 5/32 with one-touch fitting
(N7) Dia 1/4 with one-touch fitting
(M5T) UNF 10-32 thread
(LN1) Top ported elbow with dia 1/8 one-touch fitting
(LN3) Top ported elbow with dia 5/32 one-touch fitting
(LN7) Top ported elbow with dia 1/4 one-touch fitting
(L5T) Top ported elbow UNF 10-32 thread
(BN1) Bottom ported elbow with dia 1/8 one-touch fitting
(BN3) Bottom ported elbow with dia 5/32 one-touch fitting
(BN7) Bottom ported elbow with dia 1/4 one-touch fitting
(B5T) Bottom ported elbow UNF 10-32 thread
KIT
Kit type
(SQA) DeviceNet + Number of outputs:32 + Communication connector:M12
(SQB) DeviceNet + Number of outputs:16 + Communication connector:M12
(SNA) PROFIBUS DP + Number of outputs:32 + Communication connector:M12
(SNB) PROFIBUS DP + Number of outputs:16 + Communication connector:M12
(SNC) PROFIBUS DP + Number of outputs:32 + Communication connector:D-sub
(SND) PROFIBUS DP + Number of outputs:16 + Communication connector:D-sub
(SVA) CC-Link + Number of outputs:32 + Communication connector:M12
(SVB) CC-Link + Number of outputs:16 + Communication connector:M12
(SDA) EtherCAT + Number of outputs:32 + Communication connector:M12
(SDB) EtherCAT + Number of outputs:16 + Communication connector:M12
(SFA) PROFINET + Number of outputs:32 + Communication connector:M12
(SFB) PROFINET + Number of outputs:16 + Communication connector:M12
(SEA) EtherNet/IP + Number of outputs:32 + Communication connector:M12
(SEB) EtherNet/IP + Number of outputs:16 + Communication connector:M12
(SKA) IO-Link + Number of outputs:32 + Communication connector:M12
(SD0) Without SI Unit
(SQA) DeviceNet + Number of outputs:32 + Communication connector:M12
(SQB) DeviceNet + Number of outputs:16 + Communication connector:M12
(SNA) PROFIBUS DP + Number of outputs:32 + Communication connector:M12
(SNB) PROFIBUS DP + Number of outputs:16 + Communication connector:M12
(SNC) PROFIBUS DP + Number of outputs:32 + Communication connector:D-sub
(SND) PROFIBUS DP + Number of outputs:16 + Communication connector:D-sub
(SVA) CC-Link + Number of outputs:32 + Communication connector:M12
(SVB) CC-Link + Number of outputs:16 + Communication connector:M12
(SDA) EtherCAT + Number of outputs:32 + Communication connector:M12
(SDB) EtherCAT + Number of outputs:16 + Communication connector:M12
(SFA) PROFINET + Number of outputs:32 + Communication connector:M12
(SFB) PROFINET + Number of outputs:16 + Communication connector:M12
(SEA) EtherNet/IP + Number of outputs:32 + Communication connector:M12
(SEB) EtherNet/IP + Number of outputs:16 + Communication connector:M12
(SKA) IO-Link + Number of outputs:32 + Communication connector:M12
(SD0) Without SI Unit
SICOM
SI unit COM
(-) Positive common
(N) Negative common
(-) Positive common
(N) Negative common
OPTION1
Option:With back pressure check valve
(-) None
(B) With back pressure check valve
(-) None
(B) With back pressure check valve
OPTION2
Option:DIN rail mounting
(-) None
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D03) For 3 stations
(D04) For 4 stations
(D05) For 5 stations
(D06) For 6 stations
(D07) For 7 stations
(D08) For 8 stations
(D09) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
(-) None
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D03) For 3 stations
(D04) For 4 stations
(D05) For 5 stations
(D06) For 6 stations
(D07) For 7 stations
(D08) For 8 stations
(D09) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
OPTION3
Option:Special wiring specifications
(-) None
(K) Special wiring specifications (Except double wiring)
(-) None
(K) Special wiring specifications (Except double wiring)
WIRING
Wiring specification
(D) All double wiring
(D) All double wiring
OPTION4
Option:With name plate
(-) None
(N) With name plate
(-) None
(N) With name plate
OPTION5
Option:External pilot
(-) None
(R) External pilot
(-) None
(R) External pilot
OPTION6
Option:Direct EXH outlet with built-in silencer
(-) None
(S) Direct EXH outlet with built-in silencer
(-) None
(S) Direct EXH outlet with built-in silencer
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청