VV5QZ15-02C3C-Q
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VQZ1000/2000/3000
VQZ1000/2000/3000 base mounted
Powered by
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/vqz/vqz_base_mounted/vv5qz_5_c.prj},{NB=VV5QZ15-02C3C-Q},{A2=29.0},{A1=31.0},{G1=13.0},{G2=13.6},{GA1=13.0},{GA2=13.6},{H1=13.0},{H2=8.5},{E1=16.5},{E2=15.5},{C=9.728},{D=9.728},{I=8.0},{P=4.0},{J=14.0},{K=10.5},{Q=7.8},{AA=20.2},{AB=5.0},{AC=4.2},{AD=16.5},{AE=26.0},{ROSA=14.5},{ROSB=17.7},{ROSC=10.5},{ROSD=6.5},{ROSE=14.0},{BBA=33.0},{BBB=30.5},{C3A=3.3},{C3B=6.3},{C3C=0.6},{C3D=1.5},{C3E=6.9},{C3F=10.0},{C4A=3.3},{C4B=6.3},{C4C=0.6},{C4D=1.5},{C4E=7.9},{C4F=10.0},{C6A=4.0},{C6B=7.0},{C6C=0.6},{C6D=1.5},{C6E=9.9},{C6F=10.0},{C8A=0.0},{C8B=0.0},{C8C=0.0},{C8D=0.0},{C8E=0.0},{C8F=0.0},{C10A=0.0},{C10B=0.0},{C10C=0.0},{C10D=0.0},{C10E=0.0},{C10F=0.0},{DA=16.1},{IDNR=},{MODEL=VQZ1000},{NOS=02},{PORT=C3},{THREAD=},{OPTION=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
VV5QZ-5-C - 5 Port Solenoid Valve / Base Mounted / Connector Kit
Bill of material
VV5QZ15-02C3C-Q
NOS
Number of stations
(02) 2 Stations
(03) 3 Stations
(04) 4 Stations
(05) 5 Stations
(06) 6 Stations
(07) 7 Stations
(08) 8 Stations
(09) 9 Stations
(10) 10 Stations
(11) 11 Stations
(12) 12 Stations
(13) 13 Stations
(14) 14 Stations
(15) 15 Stations
(16) 16 Stations
(17) 17 Stations
(18) 18 Stations
(19) 19 Stations
(20) 20 Stations
(02) 2 Stations
(03) 3 Stations
(04) 4 Stations
(05) 5 Stations
(06) 6 Stations
(07) 7 Stations
(08) 8 Stations
(09) 9 Stations
(10) 10 Stations
(11) 11 Stations
(12) 12 Stations
(13) 13 Stations
(14) 14 Stations
(15) 15 Stations
(16) 16 Stations
(17) 17 Stations
(18) 18 Stations
(19) 19 Stations
(20) 20 Stations
PORT
Port size A B
(C3) dia.3.2 one-touch fitting
(C4) dia.4 one-touch fitting
(C6) dia.6 one-touch fitting
(N1) dia.1/8 one-touch fitting
(N3) dia.5/32 one-touch fitting
(N7) dia.1/4 one-touch fitting
(M5) M5
(C3) dia.3.2 one-touch fitting
(C4) dia.4 one-touch fitting
(C6) dia.6 one-touch fitting
(N1) dia.1/8 one-touch fitting
(N3) dia.5/32 one-touch fitting
(N7) dia.1/4 one-touch fitting
(M5) M5
THREAD
Thread
() Rc
(N) NPT
(T) NPTF
(F) G
() Rc
(N) NPT
(T) NPTF
(F) G
OPTION
Option
() None
(D) DIN rail mounting (With DIN rail in standard length
(D0) DIN rail mounting (Without DIN rail)
(R) External pilot
(DR) With DIN rail and external pilot
(D0R) DIN rail mounting (Without DIN rail) and external pilot
() None
(D) DIN rail mounting (With DIN rail in standard length
(D0) DIN rail mounting (Without DIN rail)
(R) External pilot
(DR) With DIN rail and external pilot
(D0R) DIN rail mounting (Without DIN rail) and external pilot
L1
30.5
30.5
mm
L2
38.5
38.5
mm
L3
62.5
62.5
mm
L4
73.0
73.0
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청