CXSWM15-10
SMC
bp2_combination_cylinder
CXS Dual Rod Cylinder
Powered by
CAD모델 선택
{smc/bp2_combination_cylinder/cxs/cxsw_asmtab.prj},{NB=CXSWM15-10(0_0_0)},{BORE=15},{BEAR=M},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=10},{POS=0},{STOP=0},{THREAD2=0},{SSX1=10,20,30,40,50},{SSX2=75,100,125,150},{SWA=35.0},{A=58.0},{B=20},{C=56},{D=18},{E=9.000},{F=2xM5x0.8},{G=45.000},{H=25},{I=5.000},{J=10.000},{K=9.000},{L=25},{M=2 x dia 4.3 through 2 x dia 8 counterbore depth 4.4},{N=2xM4x0.7 thread depth 6},{NN=8.000},{P=48.0},{Q=10.00},{QQ=10.0},{R=38.500},{SS1=95.000},{T=0.000},{TT=5.000},{UU=2x2xM5x0.8 thread depth 4.5},{V=4xM4x0.7 thread depth 5},{W=2xM5x0.8 thread depth 8},{ZZ1=133.000},{Z1=45.000},{PPATH=cxsw/assembly/cxsw_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 6
HELP_VARIABLE
Company
SMC
Description
CXSW - Dual Rod Cylinder/Double Rod Type
Bill of material
CXSWM15-10
BORE
Bore size
15
15
mm
BEAR
Bearing type
(M) Slide bearing
(L) Ball bushing bearing
(M) Slide bearing
(L) Ball bushing bearing
AUTOSWITCH
Auto switch
(-) Without autoswitch
Y69A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
Y59A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y69B Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y59B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
F7NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
F7NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y7BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y7BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Y7BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Z76 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
Z73 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
Z80 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without autoswitch
Y69A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
Y59A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y69B Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y59B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
F7NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
F7NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y7BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y7BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Y7BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Z76 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
Z73 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
Z80 Reed-General-Grommet-Indicator light:No-2 wire-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
THREAD1
Port thread type
(-) M5x0.8
(-) M5x0.8
STROKE
Stroke
10.000
20.000
30.000
40.000
50.000
10.000
20.000
30.000
40.000
50.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
STOP
Stroke option
Standard stroke
(-XB11) Long stroke type
Standard stroke
(-XB11) Long stroke type
THREAD2
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청