CY1S15-50Z
SMC
bp2_combination_cylinder
CY1 Magnetically Coupled Rodless Cylinder
Powered by
CAD모델 선택
{smc/bp2_combination_cylinder/cy1/cy1s_z_asmtab.prj},{NB=CY1S15-50Z(0_0_0)},{BORE=15},{PIPING=},{THREAD1=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=50},{POS=0},{STOPPER=},{STOP=0},{OMSC=},{THREAD2=0},{STDSTROKE=50,100,150,200,250,300,350,400,450,500},{SMAX=750},{A=7.5},{B=9.5},{C=5.4},{D=16.6},{D1=12},{E=2},{F=38},{G=6.5},{GA=5.000},{GB=6},{GP=52},{H=40},{HA=28.0},{HB=29.5},{HC=20.500},{HG=15.000},{HP=39},{HT=20.500},{JJ=M4x0.7},{K=11.0},{L=60},{LD=5.8},{M=8},{MM=M5x0.8},{NA=10.5},{NB1=16.5},{NC=28.0},{NN=M4x0.7},{P=M5x0.8},{PA=30},{PB=50},{PW=75},{Q=75},{QW=30},{R=1.000},{R1=5.500},{S=62},{T=12.5},{TT=17.5},{UU=M8x1},{W=72},{Y1=14.0},{Z=87},{AA1=5.500},{AA2=1.500},{BB1=56.500},{BB2=60.500},{PPATH=cy1s_z/assembly/cy1s_z_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 7
HELP_VARIABLE
Company
SMC
Description
CY1S-Z - Magnetically Coupled Rodless Cylinder Slider Type/Slide Bearing
Bill of material
CY1S15-50Z
BORE
Bore size
15
15
mm
PIPING
Piping type
(-) Bilateral piping type
(G) Centralized piping type
(-) Bilateral piping type
(G) Centralized piping type
THREAD1
Port thread type
(-) M thread
(-) M thread
AUTOSWITCH
Auto switch
(-) Without autoswitch
M9NV
M9PV
M9BV
M9N
M9P
M9B
M9NWV
M9PWV
M9BWV
M9NW
M9PW
M9BW
M9NAV
M9PAV
M9BAV
M9NA
M9PA
M9BA
A96V
A93V
A90V
A96
A93
A90
(-) Without autoswitch
M9NV
M9PV
M9BV
M9N
M9P
M9B
M9NWV
M9PWV
M9BWV
M9NW
M9PW
M9BW
M9NAV
M9PAV
M9BAV
M9NA
M9PA
M9BA
A96V
A93V
A90V
A96
A93
A90
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
STOPPER
Stopper type
(-) Bumper bolt (resin tipped):Mounted on both sides
(B) Shock absorber/Adjustment bolt (metal ended):Mounted on both sides
(BS) Shock absorber/Adjustment bolt (metal ended):Plate A side & Bumper bolt (resin tipped):Plate B side or C side
(-) Bumper bolt (resin tipped):Mounted on both sides
(B) Shock absorber/Adjustment bolt (metal ended):Mounted on both sides
(BS) Shock absorber/Adjustment bolt (metal ended):Plate A side & Bumper bolt (resin tipped):Plate B side or C side
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OMSC
Made to order
(-) None
(-XB9) Low speed (15 to 50 mm/s)
(-XB13) Ultra low speed (7 to 50 mm/s)
(-X116) Air-hydro
(-X168) Helical insert thread
(-X210) Non-lubricated exterior (without dust seal)
(-X322) Outside of cylinder tube with hard chrome plated
(-X324) Non-lubricated exterior (with dust seal)
(-X431) Switch rail on both sides (with 2 pcs.)
(-X2423) Mounting surface tapped hole type
(-X431X2423) Switch rail on both sides (with 2 pcs.) & Mounting surface tapped hole type
(-) None
(-XB9) Low speed (15 to 50 mm/s)
(-XB13) Ultra low speed (7 to 50 mm/s)
(-X116) Air-hydro
(-X168) Helical insert thread
(-X210) Non-lubricated exterior (without dust seal)
(-X322) Outside of cylinder tube with hard chrome plated
(-X324) Non-lubricated exterior (with dust seal)
(-X431) Switch rail on both sides (with 2 pcs.)
(-X2423) Mounting surface tapped hole type
(-X431X2423) Switch rail on both sides (with 2 pcs.) & Mounting surface tapped hole type
THREAD2
Thread on/off
on
off
on
off
TT
17.5
17.5
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청