13-MXS16-10
SMC
bp2_combination_cylinder
MXS Air Slide Table
Powered by
CAD모델 선택
{smc/bp2_combination_cylinder/mxs/13_22_mxs_asmtab.prj},{NB=13-MXS16-10(0_0)},{TYPE=13},{BORE=16},{PORT=},{SYMMETRIC=},{STROKE=10},{POS=0},{ADJOPT=},{FNCOPT=},{AUTOSW=},{LEAD=},{SWSIGN=},{OMSC=},{THREAD2=0},{F=35},{FF=0},{N=4},{G=16.000},{H=40},{NN=2},{GA=16.000},{HA=40},{I=10.0},{J=40.0},{K=29.0},{KA=0.0},{NA=2},{M=76.000},{Z=75.0},{ZZ=87.000},{CAT=MXS16-10},{AA=5.0},{PPATH=13_22_mxs/assembly/13_22_mxs_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 44
HELP_VARIABLE
Company
SMC
Description
13_22-MXS - Air Slide Table
Bill of material
13-MXS16-10
TYPE
Clean series
(13) Vacuum suction type (Special treatment on guide)
(22) Vacuum suction type
(13) Vacuum suction type (Special treatment on guide)
(22) Vacuum suction type
BORE
Bore size
16
16
mm
PORT
Port thread type
(-) M thread
(-) M thread
SYMMETRIC
Symmetric type
(-) Standard
(L) Symmetric
(-) Standard
(L) Symmetric
STROKE
Cylinder stroke
10
10
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
ADJOPT
Adjuster option
(-) Without adjuster
(AS) Adjuster on extension end
(AT) Adjuster on retraction end
(A) Adjuster on both ends
(-) Without adjuster
(AS) Adjuster on extension end
(AT) Adjuster on retraction end
(A) Adjuster on both ends
FNCOPT
Functional option
(-) Standard
(P) Axial piping
(-) Standard
(P) Axial piping
AUTOSW
Auto switch
(-) Without Auto Switch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without Auto Switch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
LEAD
Lead wire length
N/A
N/A
m
SWSIGN
Switch sign
N/A
N/A
OMSC
Made to Order
(-) Without order
(-X52) Dust cover and dust plug made by fluororubber
(-) Without order
(-X52) Dust cover and dust plug made by fluororubber
THREAD2
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청