MXQ16-40ZG-X2201
SMC
bp2_combination_cylinder
New MXQ Air Slide Table
Powered by
CAD모델 선택
{smc/bp2_combination_cylinder/new_mxq/mxq_z_x2201_asmtab.prj},{NB=MXQ16-40ZG-X2201(0_0)},{BORE=16},{BODY=},{STROKE=40},{POS=0},{ADJUSTER=ZG},{AUTOSWITCH=},{LEAD=},{NUMBER=},{OMSC=(-X2201) Shock Absorber + Metal Stopper Specification},{POSITION=},{THREAD=0},{TMP=MXQ16A},{SWA1=20.600},{SWA2=20.600},{SWA3=16.600},{SWE1=21.000},{SWE2=23.000},{SWE3=25.000},{SWE4=22.500},{PPATH=mxq_z_x2201/assembly/mxq_z_x2201_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 44
HELP_VARIABLE
Company
SMC
Description
MXQ_Z_X2201 - Height Exchange Type/Shock Absorber + Metal Stopper Specification
Bill of material
MXQ16-40ZG-X2201
BORE
Bore size
16
16
BODY
Body option
(-) Standard type
(-) Standard type
STROKE
Stroke
40
40
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
ADJUSTER
Adjuster option
(ZG) Extension end shock absorber/metal stopper + Retraction end shock absorber/metal stopper
(ZH) Extension end shock absorber/metal stopper
(ZJ) Retraction end shock absorber/metal stopper
(ZG) Extension end shock absorber/metal stopper + Retraction end shock absorber/metal stopper
(ZH) Extension end shock absorber/metal stopper
(ZJ) Retraction end shock absorber/metal stopper
AUTOSWITCH
Auto switch
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
OMSC
Made to order
(-X2201) Shock Absorber + Metal Stopper Specification
POSITION
Side adjuster position
(-) Standard type
(L) Symmetric type
(-) Standard type
(L) Symmetric type
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청