CVQM40-5-5M
SMC
bp2_specialty_cylinder
CVQM Compact Cylinder With Valve
Powered by
CAD모델 선택
{smc/bp2_specialty_cylinder/cvqm/cvqm_asmtab.prj},{NB=CVQM40-5-5M(0_0_0)},{BORE=40},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{VOLTAGE=5},{ENTRY=M},{SUPPRESSOR=},{OVERREDE=},{PIPING=},{THREAD1=},{STOP=0},{THREAD2=0},{PPATH=assembly/cvqm_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
Company
SMC
Description
CVQM - Compact Cylinder With Valve/Guide Rod Type
Bill of material
CVQM40-5-5M
BORE
Bore size
40
40
mm
AUTOSW
Auto switch
(-) Without auto switch (Built-in magnet)
M9N
M9P
M9B
M9NV
M9PV
M9BV
M9NW
M9PW
M9BW
A96
A93
A90
A90V
A93V
A96V
M9NWV
M9PWV
M9BWV
M9NA
M9PA
M9BA
M9NAV
M9PAV
M9BAV
(-) Without auto switch (Built-in magnet)
M9N
M9P
M9B
M9NV
M9PV
M9BV
M9NW
M9PW
M9BW
A96
A93
A90
A90V
A93V
A96V
M9NWV
M9PWV
M9BWV
M9NA
M9PA
M9BA
M9NAV
M9PAV
M9BAV
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
확인
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
ENTRY
Electrical entry
(M) M-type plug connector with lead wire (300 mm)
(MO) M-type plug connector without connector
(M) M-type plug connector with lead wire (300 mm)
(MO) M-type plug connector without connector
SUPPRESSOR
Surge voltage suppressor
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
OVERREDE
Manual override
(-) Non-locking push type
(B) Locking slotted type
(-) Non-locking push type
(B) Locking slotted type
PIPING
Piping
(-) Standard
(P) Axial
(-) Standard
(P) Axial
THREAD1
Port thread type
(-) M5x0.8
(-) M5x0.8
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CVQM - Compact Cylinder With Valve/Guide Rod Type
SMC Corporation
17.11.2022
CQM/CDQM - Compact Cylinder Guide Rod Type
SMC Corporation
29.05.2024
CQM - Compact Cylinder Guide Rod Type
SMC
04.04.2022
MXZ - Compact Cylinder??ith Linear Guide
SMC
26.09.2023
CVQ - Compact Cylinder With Solenoid Valve
SMC
28.09.2023
Series MGQ - Compact Guide Cylinder / Standard type
SMC
28.09.2023
MK2T - Rotary Clamp Cylinders: Double Guide Type
SMC
28.09.2023
MB-Z/MDB-Z_-XC8/XC9 - Adjustable Stroke Cylinder/Standard Type: Double Acti...
SMC
26.09.2023
CLA2/CDLA2 - Fine Lock Cylinder/Double Acting Single Rod
SMC
28.09.2023
MACM - Centering unit
SMC
26.09.2023
CHSG/CHDSG - ISO Standard Hydraulic Cylinder (16MPa)
SMC
26.09.2023
JCM/JCDM - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
MB-Z/MDB-Z_-XC10 - Dual Stroke Cylinder/Double Rod Type/Standard Type
SMC
26.09.2023
MB-Z/MDB-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
05.09.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청