CJ2WB10-75Z
SMC
bp2_standard_air_cylinder
CJ2 Air cylinder
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/cj2/cj2w_z_asmtab.prj},{NB=CJ2WB10-75Z(0_0_0)},{BORE=10},{MOUNT=(B) Basic},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{CUSHION=},{STROKE=75},{STDSTROKE=<75>,15,30,45,60,75,100,125,150},{SMAX1=150},{SMAX2=150},{POS=0},{STOP=0},{MOUNTING=},{OMSC=},{OMSCXC51=},{THREAD=0},{PPATH=cj2w_z/assembly/cj2w_z_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 9
HELP_VARIABLE
Company
SMC
Description
CJ2W-Z/CDJ2W-Z - Air Cylinder/Standard: Double Acting Double Rod
Bill of material
CJ2WB10-75Z
BORE
Bore size
10
10
mm
MOUNT
Mounting type
(B) Basic
(B) Basic
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
NUMBER
Switch sign
N/A
N/A
CUSHION
Cushion
(-) Rubber cushion
(A) Air cushion
(-) Rubber cushion
(A) Air cushion
STROKE
Cylinder stroke
75.000
15.000
30.000
45.000
60.000
75.000
100.000
125.000
150.000
75.000
15.000
30.000
45.000
60.000
75.000
100.000
125.000
150.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
MOUNTING
Auto switch mounting type
N/A
N/A
OMSC
Made to order
(-) None
(XB6) Heat resistant cylinder (-10 to 150 degree Celsius)
(XB7) Cold resistant cylinder (-40 to 70 degree Celsius)
(XC22) Fluororubber seals
(XC85) Grease specification for food processing machines
(X446) PTFE grease
(-) None
(XB6) Heat resistant cylinder (-10 to 150 degree Celsius)
(XB7) Cold resistant cylinder (-40 to 70 degree Celsius)
(XC22) Fluororubber seals
(XC85) Grease specification for food processing machines
(X446) PTFE grease
OMSCXC51
Made to order XC51: With hose nipple
(-) None
(XC51H4) Hose nipple type: ø4/2.5 with restriction
(XC51H6) Hose nipple type: ø6/4 with restriction
(XC51MH4) Hose nipple type: ø4/2.5 without restriction
(XC51MH6) Hose nipple type: ø6/4 without restriction
(-) None
(XC51H4) Hose nipple type: ø4/2.5 with restriction
(XC51H6) Hose nipple type: ø6/4 with restriction
(XC51MH4) Hose nipple type: ø4/2.5 without restriction
(XC51MH6) Hose nipple type: ø6/4 without restriction
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CJ2_I-J - Single Knuckle Joint
SMC
17.02.2022
CJ2_S-Z/CDJ2_S-Z - Air Cylinder/Standard Type: Single Acting, Spring Return...
SMC Corporation
01.03.2024
Flange Type - Heavy Load HSR-A
THK CO.,LTD.
23.05.2024
JA STANDARD - Floating Joint: Standard Type
SMC Corporation
02.06.2024
CJ2K-Z/CDJ2K-Z - Air Cylinder/Non-rotating Rod Type: Double Acting, Single ...
SMC
04.04.2022
CJ2-Z/CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
23.03.2022
CJ2-Z/CDJ2-Z-XC8/XC9 - Adjustable stroke cylinder/Standard: Double Acting S...
SMC
23.03.2022
CJ2_S-Z/CDJ2_S-Z - Air Cylinder/Standard Type: Single Acting, Spring Return...
SMC
26.09.2023
【Discontinued Product】: CJ2W/CDJ2W - Air Cylinder/Standard: Double Acting D...
SMC
28.09.2023
CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CJ2K_S-Z/CDJ2K_S-Z - Air Cylinder/Non-rotating Rod Type: Single Acting, Spr...
SMC
04.04.2022
CJ2X-Z/CDJ2X-Z - Air Cylinder/Low Speed Cylinder
SMC
04.04.2022
CJ2-Z-X773 - Air Cylinder/Short Pitch Mounting/Single Acting, Spring Return
SMC
26.09.2023
21/22-CJ2-Z/21/22-CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod/...
SMC
23.03.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청