CJ2ZB10-15Z
SMC
bp2_standard_air_cylinder
CJ2 Air cylinder
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/cj2/cj2z_z_asmtab.prj},{NB=CJ2ZB10-15Z(0_0_0)},{BORE=10},{MOUNT=(B) Basic},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=15},{STDSTROKE=15,30,45,60,75,100,125,150},{SMAX=400},{POS=0},{PORT=},{STOP=0},{BRACKET=},{RODB=},{MOUNTING=},{OMSC=},{OMSCXC51=},{THREAD=0},{PPATH=cj2z_z/assembly/cj2z_z_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 14
HELP_VARIABLE
Company
SMC
Description
CJ2Z-Z/CDJ2Z-Z - Air Cylinder/Built-in Speed Controller Type: Double Acting, Single Rod
Bill of material
CJ2ZB10-15Z
BORE
Bore size
10
10
mm
MOUNT
Mounting type
(B) Basic
(B) Basic
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
NUMBER
Switch sign
N/A
N/A
STROKE
Cylinder stroke
15.000
30.000
45.000
60.000
75.000
100.000
125.000
150.000
15.000
30.000
45.000
60.000
75.000
100.000
125.000
150.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
PORT
Port location on head cover
(-) Perpendicular
(R) In-line
(-) Perpendicular
(R) In-line
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
BRACKET
Pivot bracket
N/A
N/A
RODB
Rod end bracket
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
(T) Rod end cap (Flat type)
(U) Rod end cap (Round type)
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
(T) Rod end cap (Flat type)
(U) Rod end cap (Round type)
MOUNTING
Auto switch mounting type
N/A
N/A
OMSC
Made to order
(-) None
(XC85) Grease specification for food processing machines
(X446) PTFE grease
(-) None
(XC85) Grease specification for food processing machines
(X446) PTFE grease
OMSCXC51
Made to order XC51: With hose nipple
(-) None
(XC51H4) Hose nipple type: ø4/2.5 with restriction
(XC51H6) Hose nipple type: ø6/4 with restriction
(XC51MH4) Hose nipple type: ø4/2.5 without restriction
(XC51MH6) Hose nipple type: ø6/4 without restriction
(-) None
(XC51H4) Hose nipple type: ø4/2.5 with restriction
(XC51H6) Hose nipple type: ø6/4 with restriction
(XC51MH4) Hose nipple type: ø4/2.5 without restriction
(XC51MH6) Hose nipple type: ø6/4 without restriction
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CJ2-Z/CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
23.03.2022
CJ2K-Z/CDJ2K-Z - Air Cylinder/Non-rotating Rod Type: Double Acting, Single ...
SMC
04.04.2022
【Discontinued Product】: CJ2/CDJ2 - Air Cylinder/Standard: Double Acting Sin...
SMC
28.09.2023
【Discontinued Product】: CJ2K/CDJ2K - Air Cylinder/Non-rotating: Double Acti...
SMC
04.04.2022
CJ2_S-Z/CDJ2_S-Z - Air Cylinder/Standard Type: Single Acting, Spring Return...
SMC
26.09.2023
【Discontinued Product】: CJ2X/CDJ2X - Low Speed Cylinder/Double Acting Singl...
SMC
04.04.2022
【Discontinued Product】:CJ2Q/CDJ2Q - Air Cylinder/Low Friction:Double Acting...
SMC
04.04.2022
【Discontinued Product】: CJ2K_S/CDJ2K_S - Air Cylinder/Non-rotating Rod:Sing...
SMC
04.04.2022
CJ2_I-J - Single Knuckle Joint
SMC
17.02.2022
CJ2ZW-Z/CDJ2W-Z - Air Cylinder/Built-in Speed Controller Type: Double Actin...
SMC
04.04.2022
CJ2R-Z/CDJ2R-Z - Air Cylinder/Direct Mount Type: Double Acting, Single Rod
SMC
04.04.2022
CJ2R_S-Z/CDJ2R_S-Z - Air Cylinder/Direct Mount Type: Single Acting, Spring ...
SMC
04.04.2022
CJ2-Z-X773 - Air Cylinder/Short Pitch Mounting/Single Acting, Spring Return
SMC
26.09.2023
CG1_S-Z/CDG1_S-Z - Air Cylinder/Standard: Single Acting Spring Return/Exten...
SMC
28.09.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청