CLA2F63-25-E
SMC
bp2_standard_air_cylinder
CLA2 Fine Lock Cylinder/Double Acting Single Rod
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/cla2/cla2_asmtab.prj},{NB=CLA2F63-25-E(0_0_0)},{BORE=63},{MOUNT=(F) Rod side flange},{MAGNET=},{AUTOSW=},{LEAD=},{NUMBER=},{TUBEMAT=},{STROKE=25},{POS=0},{THREAD1=},{BOOT=},{CUSHION=},{LOCK=E},{STOP=0},{OMSC=},{THREAD2=0},{MIN1=1},{MIN2=20},{MAX=1200},{PPATH=assembly/cla2_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 35
HELP_VARIABLE
Company
SMC
Description
CLA2/CDLA2 - Fine Lock Cylinder/Double Acting Single Rod
Bill of material
CLA2F63-25-E
BORE
Bore size
63
63
mm
MOUNT
Mounting style
(F) Rod side flange
(F) Rod side flange
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSW
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
TUBEMAT
Tube material
(-) Aluminum tube
(F) Steel tube
(H) Air-hydro
(-) Aluminum tube
(F) Steel tube
(H) Air-hydro
STROKE
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
THREAD1
Port thread type
(-) Rc
(TN) NPT
(-) Rc
(TN) NPT
BOOT
Rod boot
(-) Without boot
(J) Nylon terpaulin boot
(K) Heatproof terpaulin boot
(-) Without boot
(J) Nylon terpaulin boot
(K) Heatproof terpaulin boot
CUSHION
Cushion
(-) With cushion on both ends
(N) Without cushion
(-) With cushion on both ends
(N) Without cushion
LOCK
Lock operation
(E) Spring locking (Exhaust locking)
(P) Pneumatic locking (Pressure locking)
(D) Spring and pneumatic locking
(E) Spring locking (Exhaust locking)
(P) Pneumatic locking (Pressure locking)
(D) Spring and pneumatic locking
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OMSC
Made to order
(-) Without order
(-XC6) Made of stainless steel
(-XC22) Fluororubber seal
(-XC35) With coil scraper
(-) Without order
(-XC6) Made of stainless steel
(-XC22) Fluororubber seal
(-XC35) With coil scraper
THREAD2
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청