CQSWB20-5D
SMC
bp2_standard_air_cylinder
CQS Compact Cylinder
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/cqs/cqsw_asmtab.prj},{NB=CQSWB20-5D(0_0_0)},{BORE=20},{SMAX=50},{AA1=35.0},{AA2=45.0},{BB1=26},{BB2=36},{C=7},{D=10},{E=36},{I=47},{K=8},{LL1=4.5},{LL2=14.5},{M=25.5},{N=5.4},{OB=9.0},{Q=8.0},{RA=10},{RB=7},{T=1.0},{B1=13},{C1=12},{H1=5},{L11=18.5},{L12=28.5},{L13=4.5},{X=14.0},{LD=0.0},{LG=0.0},{LH=0},{LT=0.0},{LX=0.0},{LY=0.0},{LZ=0},{XX=0.0},{Y=0.0},{FD=0.0},{FT=0.0},{FV=0},{FX=0},{FZ=0},{L2=18.5},{L3=18.5},{MOUNT=(B) Through-hole/Both ends tapped common (Standard)},{ACTION=(D) Double acting},{H=M5x0.8},{OA=M6x1.0},{MM=M8x1.25},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{BODY=},{TYPE=},{STOP=0},{OMSC1=},{OMSC2=},{OMSC3=},{OMSC4=},{OMSC5=},{OMSC6=},{THREAD=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 16
HELP_VARIABLE
Company
SMC
Description
CQSW - Compact Cylinder:Standard Type Double Acting,Double Rod
Bill of material
CQSWB20-5D
BORE
Bore size
20
20
mm
MOUNT
Mounting style
(B) Through-hole/Both ends tapped common (Standard)
(B) Through-hole/Both ends tapped common (Standard)
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
확인
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
ACTION
Action
(D) Double acting
BODY
Body option
(-) Standard (Rod end female thread)
(C) With rubber bumper
(M) Rod end male thread
(CM) With rubber bumper & Rod end male thread
(-) Standard (Rod end female thread)
(C) With rubber bumper
(M) Rod end male thread
(CM) With rubber bumper & Rod end male thread
TYPE
Clean/Copper and fluorine-free series
(-) None
(20) Copper and Fluorine-free Series
(-) None
(20) Copper and Fluorine-free Series
STOP
Stroke option
Standard stroke
Manufacturable stroke
(-XB10) Intermediate stroke(Exclusive body)
Standard stroke
Manufacturable stroke
(-XB10) Intermediate stroke(Exclusive body)
COM
Comment
-
OMSC1
Made to order 1:Heat-resistant / cold-resistant specification
(-) Without order
(-XB6) Heat-resistant cylinder (–10 to 150 deg)
(-XB7) Cold-resistant cylinder (–40 to 70 deg)
(-) Without order
(-XB6) Heat-resistant cylinder (–10 to 150 deg)
(-XB7) Cold-resistant cylinder (–40 to 70 deg)
OMSC2
Made to order 2:Low speed specification
(-) Without order
(-XB9) Low speed cylinder (10 to 50 mm/s)
(-XB13) Low speed cylinder (5 to 50 mm/s)
(-) Without order
(-XB9) Low speed cylinder (10 to 50 mm/s)
(-XB13) Low speed cylinder (5 to 50 mm/s)
OMSC3
Made to order 3:Special piston rod end for double rod type specification
(-) Without order
(-X235) Change of piston rod end of double rod cylinder
(-) Without order
(-X235) Change of piston rod end of double rod cylinder
OMSC4
Made to order 4:Special material specification
(-) Without order
(-XC6) Piston rod, retaining ring, rod end nut made of stainless steel
(-X271) Fluororubber seals
(-) Without order
(-XC6) Piston rod, retaining ring, rod end nut made of stainless steel
(-X271) Fluororubber seals
OMSC5
Made to order 5:With boss in rod side specification
(-) Without order
(-XC36) With boss in rod side
(-) Without order
(-XC36) With boss in rod side
OMSC6
Made to order 6:Grease for food processing equipment specification
(-) Without order
(-XC85) Grease for food processing equipment
(-) Without order
(-XC85) Grease for food processing equipment
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청