Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
SMC
Description
XT34-303 - Pilot Check Valve with State Detection
Bill of material
XT34-303-F01
MODEL
Model
T1
T2
T1N
T2N
H
D1
D2
L1
L2
L3
L4
L5
L6
AA
AB
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    SMC
    EX9-PE1-X15/22/23/24 - Power Block for EX260
    AirTAC
    TCL TCM - Tri-Rod and Rotary Cylinder
    AirTAC
    gpc_mini_series - tube connector
    Aventics
    series_nl4_sov_bav
    SMC Corporation
    AS_201-X785 - AS_201-X785 Pilot port:One-touch fitting/Valve side:One-touch fitting
    SMC Corporation
    PS - Air Checker:Electronic Pressure Switch
    SMC
    AKH - Male Connector Type Check Valve
    AirTAC
    bb-s - stainless steel tube connector
    SMC
    AKB (Inch) - Bushing Type Check Valve
    Festo
    NPFC-R - Threaded fittings
    SMC
    AS-2F-X900 - Speed Controller with One-touch Fittings / In-line Type / Flame Resistant
    SMC
    ASR - Air Saving Valve Pressure Valve
    SMC
    GD40 - Differential Pressure Gauge
Previews
3D
Размер
2D
Сваляне на CAD модели