CRBU2S15-90SZ
SMC
bp3_rotary_actuator
CRBU2 Rotary Actuator/Free Mount Type
Powered by
CAD모델 선택
{smc/bp3_rotary_actuator/crbu2/crbu2_z_asmtab.prj},{NB=CRBU2S15-90SZ(B_1_0)},{SIZE=15},{A=34.000},{B=25.000},{C=9.000},{C1=29.000},{D=18.000},{E=5.000},{F=12.000},{G=1.500},{G1=1.500},{G2=1.500},{H=6.000},{H1=15.500},{J=6.000},{K=10.000},{L=0.500},{M1=19.000},{M2=11.000},{M3=10.500},{ME=11.000},{N1=10.500},{NE=10.000},{P=17.000},{P1=29.000},{Q1A=3.000},{Q1P=0.500},{Q3=3.500},{Q4=3.500},{R1=2.900},{R1D=4.000},{S1=3.500},{S2A=3.000},{S2P=0.500},{S=24.000},{T=12.600},{T1=21.000},{U=3.000},{V=29.000},{V1=44.500},{V2=52.000},{W=21.000},{W1=35.000},{W2=36.000},{X=36.000},{MAGNET=},{SHAFT=S},{ANGLE=90},{VANE=S},{PORT=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{POS=B},{POS2=1},{OMSC1=},{OMSC2=},{OMSC3=},{OMSC4=},{OMSC7=},{OMSC30=},{OMSCX5=},{THREAD=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 5
HELP_VARIABLE
Company
SMC
Description
CRBU2/CDRBU2-Z - Rotary Actuator/Free Mount Type
Bill of material
CRBU2S15-90SZ
SIZE
Size
15
15
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
SHAFT
Shaft type
(S) Single shaft with single flat
(W) Double shaft with single flat
(J) Double shaft (Long shaft without single flat & with single flat)
(K) Double round shaft
(T) Single round shaft
(Y) Double shaft with single flat
(S) Single shaft with single flat
(W) Double shaft with single flat
(J) Double shaft (Long shaft without single flat & with single flat)
(K) Double round shaft
(T) Single round shaft
(Y) Double shaft with single flat
ANGLE
Rotating angle
(90) 90 deg
(100) 100 deg
(180) 180 deg
(270) 270 deg
(90) 90 deg
(100) 100 deg
(180) 180 deg
(270) 270 deg
VANE
Vane type
(S) Single vane
(D) Double vane
(S) Single vane
(D) Double vane
PORT
Connection port location
(-) Side ported
(E) Axial ported
(-) Side ported
(E) Axial ported
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Electrical entry/Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
POS
Key position
(B) The terminal's position when pressure is on port B
(A) The terminal's position when pressure is on port A
(B) The terminal's position when pressure is on port B
(A) The terminal's position when pressure is on port A
POS2
Mounting position
(1) Mounting pattern 1
(2) Mounting pattern 2
(1) Mounting pattern 1
(2) Mounting pattern 2
OMSC1
Made to order: add connecting ports
(-) Without order
(-XC1) Add connecting ports
(-) Without order
(-XC1) Add connecting ports
OMSC2
Made to order: change threaded holes to through-holes
(-) Without order
(-XC2) Change threaded hole to through-hole
(-) Without order
(-XC2) Change threaded hole to through-hole
OMSC3
Made to order: change the screw position
(-) Without order
(-XC3) Change the screw position
(-) Without order
(-XC3) Change the screw position
OMSC4
Made to order: change the rotation range
(-) Without order
(-XC4) Change the rotation range
(-) Without order
(-XC4) Change the rotation range
OMSC7
Made to order: reversed shaft
N/A
N/A
OMSC30
Made to order: fluorine grease
(-) Without order
(-XC30) Fluorine grease
(-) Without order
(-XC30) Fluorine grease
OMSCX5
Made to order: for M5 port (90°/180°)
(-) Without order
(-X5) For M5 port (90 deg /180 deg)
(-) Without order
(-X5) For M5 port (90 deg /180 deg)
THREAD
Thread on/off
on
off
on
off
C
9.000
9.000
mm
C1
29.000
29.000
mm
D
18.000
18.000
mm
G1
1.500
1.500
mm
G2
1.500
1.500
mm
H1
15.500
15.500
mm
J
6.000
6.000
mm
K
10.000
10.000
mm
L
0.500
0.500
mm
M2
11.000
11.000
mm
M3
10.500
10.500
mm
P1
29.000
29.000
mm
Q1
M3 x 0.5
M3 x 0.5
mm
Q2
M3 x 0.5
M3 x 0.5
mm
Q3
3.500
3.500
mm
Q4
3.500
3.500
mm
R
M3 x 0.5
M3 x 0.5
mm
S
24.000
24.000
mm
T1
21.000
21.000
mm
V1
44.500
44.500
mm
V2
52.000
52.000
mm
W1
35.000
35.000
mm
W2
36.000
36.000
mm
X1
48.000
48.000
mm
Y1
29.000
29.000
mm
Y2
21.000
21.000
mm
Z
48.000
48.000
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청