XLFR-80-1K
SMC
bp3_vacuum_equipment
High Vacuum Valve
XL Aluminum High Vacuum Angle Valve
Powered by
CAD모델 선택
{smc/bp3_vacuum_equipment/high_vacuum_valve/xl/xlfr_asmtab.prj},{NB=XLFR-80-1K},{SIZE=80},{TYPE=},{DIRECTION1=},{TEMPERATURE=},{AUTOSW=},{LEN=},{SWITCH=},{POSITION=1},{DIRECTION2=K},{SEAL=},{CHANGE=},{PPATH=xlfr/assembly/xlfr_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
XLFR - Aluminum High Vacuum Angle Valve/With Bypass Valve/Normally Closed/O-ring Seal
Bill of material
XLFR-80-1K
SIZE
Flange size
80
80
mm
TYPE
Flange type
(-) KF (NW)
(D) K (DN)
(-) KF (NW)
(D) K (DN)
DIRECTION1
Main valve: Indicator/Pilot port direction
(-) Flange side without indicator
(A) Flange side with indicator
(F) Left flange surface with indicator
(G) Rear flange surface with indicator
(J) Right flange surface with indicator
(K) Left flange surface without indicator
(L) Rear flange surface without indicator
(M) Right flange surface without indicator
(-) Flange side without indicator
(A) Flange side with indicator
(F) Left flange surface with indicator
(G) Rear flange surface with indicator
(J) Right flange surface with indicator
(K) Left flange surface without indicator
(L) Rear flange surface without indicator
(M) Right flange surface without indicator
TEMPERATURE
Temperature specifications
(-) 5 to 60 °C
(H0) 5 to 150 °C
(-) 5 to 60 °C
(H0) 5 to 150 °C
AUTOSW
Auto switch type
(-) Without auto switch (Without built-in magnet)
M9// Without auto switch (With built-in magnet)
M9N
M9B
M9P
M9B
A93
(-) Without auto switch (Without built-in magnet)
M9// Without auto switch (With built-in magnet)
M9N
M9B
M9P
M9B
A93
LEN
Lead wire length for Switch
N/A
N/A
SWITCH
Number of auto switches/Mouting position
(-) Without auto switch
(-) Without auto switch
POSITION
Bypass valve mounting position
(1) Left flange surface
(2) Right flange surface
(3) Rear flange surface
(1) Left flange surface
(2) Right flange surface
(3) Rear flange surface
DIRECTION2
Pilot port direction
(K) Left flange surface
(-) Flange side
(L) Rear flange surface
(K) Left flange surface
(-) Flange side
(L) Rear flange surface
SEAL
Seal materials
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro® 70W
(Q1) Kalrez® 4079
(R1) Chemraz® SS592
(R2) Chemraz® SS630
(R3) Chemraz® SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR® UA4640
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro® 70W
(Q1) Kalrez® 4079
(R1) Chemraz® SS592
(R2) Chemraz® SS630
(R3) Chemraz® SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR® UA4640
CHANGE
Seal material changed part and leakage
(-) Internal: 1.3 x 10^-9 (FKM) External: 1.3 x 10^-9 (FKM)
(-) Internal: 1.3 x 10^-9 (FKM) External: 1.3 x 10^-9 (FKM)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청