XLDQ-40
SMC
bp3_vacuum_equipment
High Vacuum Valve
XLAQ/XLDQ Aluminum One-touch Connection and Release High Vacuum Angle Valve
Powered by
CAD모델 선택
{smc/bp3_vacuum_equipment/high_vacuum_valve/xlaq_xldq/xldq_asmtab.prj},{NB=XLDQ-40(0)},{SIZE=40},{DIRECTION=},{TEMPERATURE=},{AUTOSW=},{LEN=},{N=},{SURFACE=},{SEAL=},{CHANGE=},{THREAD=0},{PPATH=xldq/assembly/xldq_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 2
HELP_VARIABLE
Company
SMC
Description
XLDQ - Aluminum One-touch Connection and Release High Vacuum Angle Valve/2-step Control, Single Acting/Bellows Seal, O-ring Seal
Bill of material
XLDQ-40
SIZE
Flange size
40
40
DIRECTION
Indicator/Acutuator port direction
(-) Flange side
(K) Left flange surface
(L) Rear flange surface
(M) Right flange surface
(-) Flange side
(K) Left flange surface
(L) Rear flange surface
(M) Right flange surface
TEMPERATURE
Temperature specifications/Heater
(-) 5 to 60degC
(H0) 5 to 150degC
(H4) 5 to 150degC with 100degC heater
(H5) 5 to 150degC with 120degC heater
(-) 5 to 60degC
(H0) 5 to 150degC
(H4) 5 to 150degC with 100degC heater
(H5) 5 to 150degC with 120degC heater
AUTOSW
Auto switch type
(-) Without auto switch (Without built-in magnet)
(M9N) Solid state auto switch
(M9P) Solid state auto switch
(M9B) Solid state auto switch
(A90) Reed auto switch
(A93) Reed auto switch
(M9//) Without auto switch (With built-in magnet)
(-) Without auto switch (Without built-in magnet)
(M9N) Solid state auto switch
(M9P) Solid state auto switch
(M9B) Solid state auto switch
(A90) Reed auto switch
(A93) Reed auto switch
(M9//) Without auto switch (With built-in magnet)
LEN
Lead wire length for switch
N/A
N/A
N
Number of auto switches/Mouting position
N/A
N/A
SURFACE
Body surface treatment
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
SEAL
Seal materials
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro 70W
(Q1) Kalrez 4079
(R1) Chemraz SS592
(R2) Chemraz SS630
(R3) Chemraz SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR UA4640
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro 70W
(Q1) Kalrez 4079
(R1) Chemraz SS592
(R2) Chemraz SS630
(R3) Chemraz SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR UA4640
CHANGE
Part number indicating changed seal material and leakage
(-) Internal 1.3 x 10^-10 (FKM) External 1.3 x 10^-10 (FKM)
(-) Internal 1.3 x 10^-10 (FKM) External 1.3 x 10^-10 (FKM)
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청