XSA1-11P-1GS2
SMC
bp3_vacuum_equipment
High Vacuum Valve
XSA(New XSA) Normal Close High Vacuum Solenoid Valve
Powered by
CAD모델 선택
{smc/bp3_vacuum_equipment/high_vacuum_valve/xsa/xsa_fe_asmtab.prj},{NB=XSA1-11P-1GS2(_0)},{VALVE=1},{ORIFICE=1},{FITTINGSIZE=1},{FITTINGTYPE=P},{VOLTAGE=1},{ELECTRICAL=GS},{DIRECTION=},{OPTION=},{THREAD=0},{PPATH=vsa_fe/assembly/xsa_fe_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
XSA - XSA(New XSA) Normal Close High Vacuum Solenoid Valve/Female thread type
Bill of material
XSA1-11P-1GS2
VALVE
Valve size
(1) Size 1
(2) Size 2
(3) Size 3
(1) Size 1
(2) Size 2
(3) Size 3
ORIFICE
Orifice diameter
(1) dia 2
(2) dia 3
(1) dia 2
(2) dia 3
FITTINGSIZE
Fitting size
(1) 1/8
(1) 1/8
FITTINGTYPE
Fitting type
(P) Rc female
(N) NPT female
(P) Rc female
(N) NPT female
VOLTAGE
Voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC
(8) 48 VAC
(B) 24 VAC
(J) 230 VAC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC
(8) 48 VAC
(B) 24 VAC
(J) 230 VAC
ELECTRICAL
Electrical entry
(GS) Grommet (With surge voltage suppressor)
(D) DIN terminal (With surge voltage suppressor)
(DL) DIN terminal with light (With surge voltage suppressor)
(DO) DIN terminal without connector (With surge voltage suppressor)
(T) Terminal (With surge voltage suppressor)
(TL) Terminal with light (With surge voltage suppressor)
(C) Conduit (With surge voltage suppressor)
(GS) Grommet (With surge voltage suppressor)
(D) DIN terminal (With surge voltage suppressor)
(DL) DIN terminal with light (With surge voltage suppressor)
(DO) DIN terminal without connector (With surge voltage suppressor)
(T) Terminal (With surge voltage suppressor)
(TL) Terminal with light (With surge voltage suppressor)
(C) Conduit (With surge voltage suppressor)
DIRECTION
DIN terminal connector direction
N/A
N/A
OPTION
Special electrical entry direction
(-) Standard
(A) 90 degree
(B) 180 degree
(C) 270 degree
(-) Standard
(A) 90 degree
(B) 180 degree
(C) 270 degree
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청