ZQ1051U-K15L-EA-0
SMC
bp3_vacuum_equipment
vacuum_ejector
ZQ Space Saving Vacuum Ejector
Powered by
CAD모델 선택
{smc/bp3_vacuum_equipment/vacuum_ejector/zq/zq_asmtab.prj},{NB=ZQ1051U-K15L-EA-0(0)},{NOZZIE=05},{EXHAUST=1U},{SVC=K1},{PILOT=},{VOLTAGE=5},{ENTRY=L},{MANUAL=},{PRESSURE=EA},{UNIT=},{CONNECTOR=},{CHECK=},{FITTINGV=0},{FITTINGP=},{BRACKET=},{CE=},{THREAD=0},{PPATH=zq/assembly/zq_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ZQ - Space Saving Vacuum Ejector/Ejector Unit
Bill of material
ZQ1051U-K15L-EA-0
NOZZIE
Nozzle nomainal size
(05) Dia 0.5
(07) Dia 0.7
(10) Dia 1.0
(05) Dia 0.5
(07) Dia 0.7
(10) Dia 1.0
EXHAUST
Exhaust type
(1U) Silencer for single unit
(3M) Silencer fot manifold
(1U) Silencer for single unit
(3M) Silencer fot manifold
SVC
Solenoid valve combination
(K1) Supply valve (Normally closed) & Release valve (Normally closed)
(K2) Supply valve (Normally open) & Release valve (Normally closed)
(J1) Supply valve (Normally closed) & Release valve (None)
(J2) Supply valve (Normally open) & Release valve (None)
(Q1) Supply valve (Latching+com) & Release valve (Normally closed)
(Q2) Supply valve (Latching+com) & Release valve (None)
(N1) Supply valve (Latching-com) & Release valve (Normally closed)
(N2) Supply valve (Latching-com) & Release valve (None)
(K1) Supply valve (Normally closed) & Release valve (Normally closed)
(K2) Supply valve (Normally open) & Release valve (Normally closed)
(J1) Supply valve (Normally closed) & Release valve (None)
(J2) Supply valve (Normally open) & Release valve (None)
(Q1) Supply valve (Latching+com) & Release valve (Normally closed)
(Q2) Supply valve (Latching+com) & Release valve (None)
(N1) Supply valve (Latching-com) & Release valve (Normally closed)
(N2) Supply valve (Latching-com) & Release valve (None)
PILOT
Pilot valve
(-) Standard (DC 1W)
(Y) DC low wattage type (0.5 W)
(-) Standard (DC 1W)
(Y) DC low wattage type (0.5 W)
VOLTAGE
Solenoid valve rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
ENTRY
Electrical entry
(L) L plug connector, With 0.3m lead wire, With light/surge voltage suppressor
(LO) L plug connector, Without connector, With light/surge voltage suppressor
(G) Grommet, With 0.3m lead wire (Not available for latching and AC types)
(L) L plug connector, With 0.3m lead wire, With light/surge voltage suppressor
(LO) L plug connector, Without connector, With light/surge voltage suppressor
(G) Grommet, With 0.3m lead wire (Not available for latching and AC types)
MANUAL
Manual override
(-) Non-locking push type/Latching type:Push-lock type
(B) With lock (Without Q1,Q2,N1,N2)
(-) Non-locking push type/Latching type:Push-lock type
(B) With lock (Without Q1,Q2,N1,N2)
PRESSURE
Vacuum pressure switch suction filter
(EA) 0 to -101kPa/NPN open collector 2 output With suction filter
(EB) 0 to -101kPa/PNP open collector 2 output With suction filter
(EC) 0 to -101kPa/NPN open collector 1 outputs + Analog voltage With suction filter
(EE) 0 to -101kPa/PNP open collector 1 outputs + Analog voltage With sucion filter
(FA) 100 to -100kPa/NPN open collector 2 output With suction filter
(FB) 100 to -100kPa/PNP open collector 2 output With suction filter
(FC) 100 to -100kPa/NPN open collector 1 outputs + Analog voltage With suction filter
(FE) 100 to -100kPa/PNP open collector 1 outputs + Analog voltage With sucion filter
(F) Suction filter
(EA) 0 to -101kPa/NPN open collector 2 output With suction filter
(EB) 0 to -101kPa/PNP open collector 2 output With suction filter
(EC) 0 to -101kPa/NPN open collector 1 outputs + Analog voltage With suction filter
(EE) 0 to -101kPa/PNP open collector 1 outputs + Analog voltage With sucion filter
(FA) 100 to -100kPa/NPN open collector 2 output With suction filter
(FB) 100 to -100kPa/PNP open collector 2 output With suction filter
(FC) 100 to -100kPa/NPN open collector 1 outputs + Analog voltage With suction filter
(FE) 100 to -100kPa/PNP open collector 1 outputs + Analog voltage With sucion filter
(F) Suction filter
UNIT
Vacuum pressure switch unit specification
(-) With unit display switching function
(M) Fixed SI unit
(P) With unit switching function (Initial value PSI)
(-) With unit display switching function
(M) Fixed SI unit
(P) With unit switching function (Initial value PSI)
CONNECTOR
Vacuum pressure switch lead wire specifications
(-) Without connect
(G) Lead wire with connector (Lead wire length 2 m) With connector cover
(-) Without connect
(G) Lead wire with connector (Lead wire length 2 m) With connector cover
CHECK
Check valve
N/A
N/A
FITTINGV
Fitting (V port)
(0) Without fittings(M5x0.8)
(1) Dia 3.2(Straight)
(2) Dia 4 (Straight)
(3) Dia 6(Straight)
(4) Dia 3.2(Elbow)
(5) Dia 4(Elbow)
(0) Without fittings(M5x0.8)
(1) Dia 3.2(Straight)
(2) Dia 4 (Straight)
(3) Dia 6(Straight)
(4) Dia 3.2(Elbow)
(5) Dia 4(Elbow)
FITTINGP
Fitting (P port)
(-) Without port
(-) Without port
BRACKET
Bracket
(-) With bracket A
(N) Without bracket A
(-) With bracket A
(N) Without bracket A
CE
CE marked
(-) Without
(Q) CE compliant
(-) Without
(Q) CE compliant
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청