ZR100-K15L-DN
SMC
bp3_vacuum_equipment
vacuum_unit
ZR Large Size Vacuum Module
Powered by
CAD모델 선택
{smc/bp3_vacuum_equipment/vacuum_unit/zr/zr100_asmtab.prj},{NB=ZR100-K15L-DN(0)},{VALVE=K1},{VOLTAGE=5},{ENTRY=L},{SUPPRESSOR=},{OVERRIDE=},{SWFILTER=D},{OUTPUT=N},{UNIT=},{LEAD=},{RBRACKET=},{CE=},{THREAD=0},{PPATH=zr100/assembly/zr100_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ZR100 - Vacuum Pump System/Single Unit
Bill of material
ZR100-K15L-DN
VALVE
Combination of supply valve and release valve
(K1) Supply valve: Double SOL. (SYJ3233-X126); Release valve: N.C. (SYJ3133)
(K2) Supply valve: N.C. (SYJ3133); Release valve: N.C. (SYJ3133)
(K3) Supply valve: Air operated (SYJA3130); Release valve: Air operated (SYJA3130)
(C1) Supply/Release valve: Common, N.C. (SYJ3133)
(C2) Supply/Release valve: Common, Air operated (SYJA3130)
(C3) Supply/Release valve: Common, N.O. (SYJ3133)
(C4) Supply/Release valve: Common, Double SOL. (SYJ3233-X127)
(K1) Supply valve: Double SOL. (SYJ3233-X126); Release valve: N.C. (SYJ3133)
(K2) Supply valve: N.C. (SYJ3133); Release valve: N.C. (SYJ3133)
(K3) Supply valve: Air operated (SYJA3130); Release valve: Air operated (SYJA3130)
(C1) Supply/Release valve: Common, N.C. (SYJ3133)
(C2) Supply/Release valve: Common, Air operated (SYJA3130)
(C3) Supply/Release valve: Common, N.O. (SYJ3133)
(C4) Supply/Release valve: Common, Double SOL. (SYJ3233-X127)
VOLTAGE
Solenoid valve rated voltage
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(D1) 100 VAC (50/60 Hz)
(D2) 110 VAC (50/60 Hz)
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(D1) 100 VAC (50/60 Hz)
(D2) 110 VAC (50/60 Hz)
ENTRY
Electrical entry
(L) L plug connector type, Lead wire length 0.3 m
(LN) L plug connector type, Without lead wire
(LO) L plug connector type, Without connector
(M) M plug connector type, Lead wire length 0.3 m
(MN) M plug connector type, Without lead wire
(MO) M plug connector type, Without connector
(G) Grommet type, Lead wire length 0.3 m
(H) Grommet type, Lead wire length 0.6 m
(L) L plug connector type, Lead wire length 0.3 m
(LN) L plug connector type, Without lead wire
(LO) L plug connector type, Without connector
(M) M plug connector type, Lead wire length 0.3 m
(MN) M plug connector type, Without lead wire
(MO) M plug connector type, Without connector
(G) Grommet type, Lead wire length 0.3 m
(H) Grommet type, Lead wire length 0.6 m
SUPPRESSOR
Light/Surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
(S) With surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
(S) With surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type
(B) Slotted locking type
(-) Non-locking push type
(B) Slotted locking type
SWFILTER
Combination of switch/filter
(D) Digital pressure switch for vacuum (ZSE30A) + Filter
(E) Pressure switch for vacuum (ZSE2) + Filter
(F) Filter
(D) Digital pressure switch for vacuum (ZSE30A) + Filter
(E) Pressure switch for vacuum (ZSE2) + Filter
(F) Filter
OUTPUT
Output specifications
(N) NPN open collector 1 output
(P) PNP open collector 1 output
(A) NPN open collector 2 outputs
(B) PNP open collector 2 outputs
(C) NPN open collector 1 output + Analog voltage output
(D) NPN open collector 1 output + Analog current output
(E) PNP open collector 1 output + Analog voltage output
(F) PNP open collector 1 output + Analog current output
(N) NPN open collector 1 output
(P) PNP open collector 1 output
(A) NPN open collector 2 outputs
(B) PNP open collector 2 outputs
(C) NPN open collector 1 output + Analog voltage output
(D) NPN open collector 1 output + Analog current output
(E) PNP open collector 1 output + Analog voltage output
(F) PNP open collector 1 output + Analog current output
UNIT
Unit specifications
(-) With unit switching function
(M) SI unit only
(P) With unit switching function (Initial value psi)
(-) With unit switching function
(M) SI unit only
(P) With unit switching function (Initial value psi)
LEAD
Lead wire specifications
(-) Without lead wire
(L) Lead wire with connector (Length 2 m)
(-) Without lead wire
(L) Lead wire with connector (Length 2 m)
RBRACKET
Release flow rate adjusting needle/Bracket
(-) Without lock nut, With bracket A or B
(L) With lock nut, With bracket A or B
(M) With lock nut, Without bracket
(N) Without lock nut, Without bracket
(-) Without lock nut, With bracket A or B
(L) With lock nut, With bracket A or B
(M) With lock nut, Without bracket
(N) Without lock nut, Without bracket
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청