KQ2L04-01A1
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1_1/kq2l_me_s_1.prj},{NB=KQ2L04-01A1},{GUI=KQ2L04-01**1},{OD=4.0},{T=1/8},{MATERIAL=A},{SEAL=},{H=10},{D1=8.2},{X=7.7},{Y=10.0},{D2=10},{L1=14.8},{L2=16.2},{A=17.2},{M=13.3},{EA1=4.6},{EA2=3.3},{MBS=3.0},{CNSMASSEXACT=4.8},{B1=11.400},{HL=2.800},{DX=7.200},{DX2=10.000},{LY=1.000},{LX=2.000},{R1=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
SMC
Description
KQ2L - Male Elbow (Sealant)
Bill of material
KQ2L04-01A1
GUI
KQ2L04-01**1
KQ2L04-01**1
OD
Applicable tubing O.D.
4.0
4.0
mm
T
Connection thread
1/8
1/8
MODEL
Model
KQ2L04-01A1
KQ2L04-01A1
MATERIAL
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
SEAL
Male thread seal method
(-) Without seal
(S) With seal
(-) Without seal
(S) With seal
H
Width across flats
10
10
mm
D1
8.2
8.2
mm
X
Release button dimension
7.7
7.7
mm
Y
Release button dimension
10.0
10.0
mm
D2
10
mm
L1
14.8
14.8
mm
L2
16.2
16.2
mm
A
17.2
17.2
mm
M
13.3
mm
EA1
Effective area Nylon
4.6
4.6
mm^2
EA2
Effective area Urethane
3.3
3.3
mm^2
MBS
Min.bore size
3.0
3.0
mm
CNSMASSEXACT
Mass
4.8
4.8
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求