IISA2VPR-11DA()
SMC
bp4_detection_switch
Series ISA2
Powered by
CAD모델 선택
{smc/bp4_detection_switch/isa2/iisa2vpr_asy_tab.prj},{NB=IISA2VPR-11DA()},{IDNR=},{MODEL=ISA2},{ENTRY=(PR) Individual wiring with supply port on the right},{CONTROL=(V) With 2 port solenoid valve},{NOS=1},{OPTION=},{VOLTAGE=1},{ELECTRICAL=D},{THROTTLE=},{GAUGE=A},{EE=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
IISA2VPR - Air Catch Sensor with Control Unit / Individual Wiring with Supply Port on the Right / With 2 Port Solenoid Valve
Bill of material
IISA2VPR-11DA()
ENTRY
Electrical entry and supply port position
(PR) Individual wiring with supply port on the right
CONTROL
Control unit
(V) With 2 port solenoid valve
NOS
Number of stations
OPTION
Option
() Without bracket
(B) With bracket
(D) With mounting bracket for DIN rail
() Without bracket
(B) With bracket
(D) With mounting bracket for DIN rail
VOLTAGE
Voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(5) 24 VDC
(6) 12 VDC
(36) 230 VAC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(5) 24 VDC
(6) 12 VDC
(36) 230 VAC
ELECTRICAL
Electrical entry
(D) DIN Connector
(DL) DIN Connector (with light)
(D0) DIN Connector (without connector)
(T) Conduit terminal
(TL) Conduit terminal (with light)
(D) DIN Connector
(DL) DIN Connector (with light)
(D0) DIN Connector (without connector)
(T) Conduit terminal
(TL) Conduit terminal (with light)
THROTTLE
Throttle
() Without throttle and manual lock
(C) With throttle
(W) With manual lock
(M) With manual lock and throttle
() Without throttle and manual lock
(C) With throttle
(W) With manual lock
(M) With manual lock and throttle
GAUGE
Pressure gauge
(A) Without pressure gauge
(E2) MPa single notation (0.2 MPa) - square embedded pressure gauge
(Z2) PSI single notation (0.2 MPa) - square embedded pressure gauge
(E4) MPa single notation (0.4 MPa) - square embedded pressure gauge
(Z4) PSI single notation (0.4 MPa) - square embedded pressure gauge
(G2) MPa single notation (0.2 MPa) - round pressure gauge
(P2) MPa-PSI single notation (0.2 MPa) - round pressure gauge
(G4) MPa single notation (0.4 MPa) - round pressure gauge
(P4) MPa-PSI single notation (0.4 MPa) - round pressure gauge
(A) Without pressure gauge
(E2) MPa single notation (0.2 MPa) - square embedded pressure gauge
(Z2) PSI single notation (0.2 MPa) - square embedded pressure gauge
(E4) MPa single notation (0.4 MPa) - square embedded pressure gauge
(Z4) PSI single notation (0.4 MPa) - square embedded pressure gauge
(G2) MPa single notation (0.2 MPa) - round pressure gauge
(P2) MPa-PSI single notation (0.2 MPa) - round pressure gauge
(G4) MPa single notation (0.4 MPa) - round pressure gauge
(P4) MPa-PSI single notation (0.4 MPa) - round pressure gauge
EE
Electrical entry
() Straight
(L) Right angle
(N) Without lead wire
() Straight
(L) Right angle
(N) Without lead wire
L1
46
mm
L2
0
mm
L3
0
mm
L4
62.5
mm
L5
73.0
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청