PF2M701-01-A-M
SMC
bp4_detection_switch
PF2M7 2-Color Display Digital Flow Switch
Powered by
CAD모델 선택
{smc/bp4_detection_switch/pf2m7/pf2m7_asmtab.prj},{NB=PF2M701-01-A-M},{TYPE=(7) Integrated display},{FLOW=01},{VALVE=},{PORT=01},{OUTPUT=A},{OPTION1=},{UNIT=M},{OPTION2=},{CERTIFICATE=},{PPATH=pf2m7/assembly/pf2m7_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
PF2M7 - 2-Color Display Digital Flow Switch
Bill of material
PF2M701-01-A-M
TYPE
Type
(7) Integrated display
FLOW
Rated flow range
(01) 0.01~1L/min
(02) 0.02~2L/min
(05) 0.05~5L/min
(10) 0.1~10L/min
(25) 0.3~25L/min
(50) 0.5~50L/min
(11) 1~100L/min
(21) 2~200L/min
(01) 0.01~1L/min
(02) 0.02~2L/min
(05) 0.05~5L/min
(10) 0.1~10L/min
(25) 0.3~25L/min
(50) 0.5~50L/min
(11) 1~100L/min
(21) 2~200L/min
VALVE
Flow adjustment valve
(-) Flow adjustment valve:None, piping entry direction:Straight
(L) Flow adjustment valve:None, piping entry direction:Rear ported
(-) Flow adjustment valve:None, piping entry direction:Straight
(L) Flow adjustment valve:None, piping entry direction:Rear ported
PORT
Port size
(01) Rc1/8
(N1) NPT1/8
(F1) G1/8
(C4) ø4
(C6) ø6
(01) Rc1/8
(N1) NPT1/8
(F1) G1/8
(C4) ø4
(C6) ø6
OUTPUT
Output specification
(A) NPN 2 outputs
(B) PNP 2 outputs
(C) NPN output + Analog 1 to 5 V⇔Analog 0 to 10 V output
(D) NPN output +Analog 4 to 20 mA output
(E) PNP output +Analog 1 to 5 V⇔Analog 0 to 10 V output
(F) PNP output +Analog 4 to 20 mA output
(A) NPN 2 outputs
(B) PNP 2 outputs
(C) NPN output + Analog 1 to 5 V⇔Analog 0 to 10 V output
(D) NPN output +Analog 4 to 20 mA output
(E) PNP output +Analog 1 to 5 V⇔Analog 0 to 10 V output
(F) PNP output +Analog 4 to 20 mA output
OPTION1
Option1
(-) Lead wire with connector (2m)
(W) Lead wire with connector (2 m) + Rubber cover for connector (Silicone rubber)
(N) Without lead wire with connector
(-) Lead wire with connector (2m)
(W) Lead wire with connector (2 m) + Rubber cover for connector (Silicone rubber)
(N) Without lead wire with connector
UNIT
Unit specification
(M) SI unit only
(-) Unit selection function
(M) SI unit only
(-) Unit selection function
COM
Comment
N/A
OPTION2
Option2
(-) None
(R) With bracket(For without flow adjustment valve)
(T) With panel mount adapter(For without flow adjustment valve)
(-) None
(R) With bracket(For without flow adjustment valve)
(T) With panel mount adapter(For without flow adjustment valve)
CERTIFICATE
Calibration certificate
(-) None
(A) Yes (Made to order Certificate in both English and Japanese)
(-) None
(A) Yes (Made to order Certificate in both English and Japanese)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청