PF3A701H-CS
SMC
bp4_detection_switch
PF3A Digital Flow Switch
Powered by
CAD모델 선택
{smc/bp4_detection_switch/pf3a/pf3a7_h_m_asmtab.prj},{NB=PF3A701H-CS(0)},{TYPE=(7) Integrated display},{FLOW=01},{OUTPUT=CS},{OPTION=},{UNIT=},{CERTIFICATE=},{DIRECTION=},{POS=0},{PPATH=pf3a7_modular/assembly/pf3a7_h_m_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
PF3A7_H_Modular - 3-Color Display Digital Flow Switch For Large Flow/Modular Type
Bill of material
PF3A701H-CS
TYPE
Type
(7) Integrated display
FLOW
Rated flow range
(01) 10~1000L/min
(02) 20~2000L/min
(01) 10~1000L/min
(02) 20~2000L/min
OUTPUT
Output specification
(CS) OUT: NPN; FUNC: Analog voltage output or External input;Applicable monitor unit model: PFG300 series
(DS) OUT: NPN; FUNC: Analog current output or External input;Applicable monitor unit model: PFG310 series
(ES) OUT: PNP; FUNC: Analog voltage output or External input;Applicable monitor unit model: PFG300 series
(FS) OUT: PNP; FUNC: Analog current output or External input;Applicable monitor unit model: PFG310 series
(CS) OUT: NPN; FUNC: Analog voltage output or External input;Applicable monitor unit model: PFG300 series
(DS) OUT: NPN; FUNC: Analog current output or External input;Applicable monitor unit model: PFG310 series
(ES) OUT: PNP; FUNC: Analog voltage output or External input;Applicable monitor unit model: PFG300 series
(FS) OUT: PNP; FUNC: Analog current output or External input;Applicable monitor unit model: PFG310 series
OPTION
Option
(-) With lead wire and M12 connector (3 m)
(N) Without lead wire and M12 connector
(Q) Lead wire and M12-M12 connector (3 m)
(-) With lead wire and M12 connector (3 m)
(N) Without lead wire and M12 connector
(Q) Lead wire and M12-M12 connector (3 m)
UNIT
Unit specification
(-) Units selection function
(M) SI unit only
(-) Units selection function
(M) SI unit only
CERTIFICATE
Calibration certificate
(-) None
(A) Yes
(-) None
(A) Yes
DIRECTION
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
POS
Position of display
0°
90° rotation
0°
90° rotation
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청