PF3WC03U-504W-03-1
SMC
bp4_detection_switch
PF3WB/C/S/R Digital Flow Switch Manifold for Water
Powered by
CAD모델 선택
{smc/bp4_detection_switch/pf3wb_c_s_r/pf3wc_asmtab.prj},{NB=PF3WC03U-504W-03-1(0)},{TYPE=(C) Integrated type (Straight type)},{STATIONS=03},{PIPING=U},{THREAD=},{SUPPLY=},{SWITCH=5},{RANGE=04},{RETURN=W},{PORT=03},{OUTPUT=1},{SENSOR=},{LEAD=},{UNIT=},{THREAD1=0},{PPATH=pf3wc/assembly/pf3wc_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
PF3WC - Integrated Type Digital Flow Switch Manifold For Water/Straight Type
Bill of material
PF3WC03U-504W-03-1
TYPE
Manifold type
(C) Integrated type (Straight type)
STATIONS
Stations
(03) 3 station
(01) 1 station
(02) 2 station
(04) 4 station
(05) 5 station
(03) 3 station
(01) 1 station
(02) 2 station
(04) 4 station
(05) 5 station
PIPING
Main piping
(U) U side: Open,D side: Open
(D) U side: Open,D side: Open
(U) U side: Open,D side: Open
(D) U side: Open,D side: Open
THREAD
Main piping/Attachment thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
SUPPLY
Supply unit components
(-) None
(S) Flow adjustment valve
(P) Stop valve
(W) Flow adjustment valve+Stop valve
(-) None
(S) Flow adjustment valve
(P) Stop valve
(W) Flow adjustment valve+Stop valve
SWITCH
Return unit flow switch type
(5) Remote sensor unit
(7) Integrated display
(5) Remote sensor unit
(7) Integrated display
RANGE
Return unit rated flow range
(04) 0.5 to 4 L/min
(20) 2 to 16 L/min
(40) 5 to 40 L/min
(04) 0.5 to 4 L/min
(20) 2 to 16 L/min
(40) 5 to 40 L/min
RETURN
Return unit components
(W) Flow adjustment valve+Stop valve
(-) None
(S) Flow adjustment valve
(P) Stop valve
(W) Flow adjustment valve+Stop valve
(-) None
(S) Flow adjustment valve
(P) Stop valve
PORT
Supply/Return unit port size
(03) 3/8
(03) 3/8
OUTPUT
Return Unit: Flow Switch Output Specifications
(1) OUT1:Analog 1 to 5 V;OUT2:-
(2) OUT1:Analog 4 to 20 mA;OUT2:-
(1) OUT1:Analog 1 to 5 V;OUT2:-
(2) OUT1:Analog 4 to 20 mA;OUT2:-
SENSOR
Return Unit:Temperature sensor
(-) None
(T) Temperature sensor
(-) None
(T) Temperature sensor
LEAD
Return unit: Lead wire for flow switch (Option)
(-) With lead wire with M8 connector (3 m)
(N) Without lead wire with M8 connector
(Q) With M12-M8 conversion lead wire (0.1 m)
(-) With lead wire with M8 connector (3 m)
(N) Without lead wire with M8 connector
(Q) With M12-M8 conversion lead wire (0.1 m)
UNIT
Return unit:Flow switch unit specifications
(-) Instantaneous flow:L/min,Accumulated flow:-,Temperature:°C
(G) Instantaneous flow:L/min(gal/min),Accumulated flow:-,Temperature:°C(°F)
(-) Instantaneous flow:L/min,Accumulated flow:-,Temperature:°C
(G) Instantaneous flow:L/min(gal/min),Accumulated flow:-,Temperature:°C(°F)
THREAD1
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청