PFCA710-01-1
SMC
bp4_detection_switch
PFCA Flow Controller for Air
Powered by
CAD모델 선택
{smc/bp4_detection_switch/pfca/pfca7_asmtab.prj},{NB=PFCA710-01-1},{FLOW=10},{PORT=01},{INOUTPUT=1},{OPTION1=},{UNIT=},{OPTION2=},{CERTIFICATE=},{PPATH=assembly/pfca7_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
PFCA7 - Flow Controller for Air
Bill of material
PFCA710-01-1
FLOW
Rated flow range
(10) 0.1~10L/min
(25) 0.2~25L/min
(50) 0.5~50L/min
(11) 1~100L/min
(10) 0.1~10L/min
(25) 0.2~25L/min
(50) 0.5~50L/min
(11) 1~100L/min
PORT
Port size
(01) Rc1/8
(N1) NPT1/8
(F1) G1/8
(C4) ø4
(C6) ø6
(01) Rc1/8
(N1) NPT1/8
(F1) G1/8
(C4) ø4
(C6) ø6
INOUTPUT
Input output specification
(1) IN: Analog input 1 to 5 V; OUT1: IO-Link/NPN/PNP; OUT2: Analog output 1 to 5 V⇔Analog 0 to 10 V
(2) IN: Analog input 4 to 20 mA; OUT1: IO-Link/NPN/PNP; OUT2: Analog output 4 to 20 mA
(1) IN: Analog input 1 to 5 V; OUT1: IO-Link/NPN/PNP; OUT2: Analog output 1 to 5 V⇔Analog 0 to 10 V
(2) IN: Analog input 4 to 20 mA; OUT1: IO-Link/NPN/PNP; OUT2: Analog output 4 to 20 mA
OPTION1
Option1
(-) M12 Lead wire with connector (3m/5)
(N) Without lead wire with connector
(Q) M12-M12 Lead wire with connector (3m/5)
(-) M12 Lead wire with connector (3m/5)
(N) Without lead wire with connector
(Q) M12-M12 Lead wire with connector (3m/5)
UNIT
Unit specification
(-) Unit selection function
(M) SI unit only
(-) Unit selection function
(M) SI unit only
OPTION2
Option2
(-) None
(R) With bracket (For without flow adjustment valve)
(S) With bracket(For with flow adjustment valve)
(-) None
(R) With bracket (For without flow adjustment valve)
(S) With bracket(For with flow adjustment valve)
CERTIFICATE
Operating manual/Calibration certificate
(-) With operation manual + without calibration certificate
(Y) Without operation manual + without calibration certificate
(K) With operation manual + with calibration certificate
(T) Without operation manual + with calibration certificate
(-) With operation manual + without calibration certificate
(Y) Without operation manual + without calibration certificate
(K) With operation manual + with calibration certificate
(T) Without operation manual + with calibration certificate
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청