PFG300-RT
SMC
bp4_detection_switch
PFG300, 3-Screen Display Digital Flow Monitor
Powered by
CAD모델 선택
{smc/bp4_detection_switch/pfg300/pfg300_asmtab.prj},{NB=PFG300-RT},{INPUT=0},{OUTPUT=RT},{UNIT=},{OPTION1=},{OPTION2=},{OPTION3=},{OPTION4=},{PPATH=assembly/pfg300_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
PFG300 - 3-Screen Display Digital Flow Monitor
Bill of material
PFG300-RT
INPUT
Input specification
(0) Voltage input
(1) Current input
(0) Voltage input
(1) Current input
OUTPUT
Output specification
(RT) 2 outputs (NPN/PNP switching type) + Analog voltage output
(SV) 2 outputs (NPN/PNP switching type) + Analog current output
(XY) 2 outputs (NPN/PNP switching type) + Copy function
(RT) 2 outputs (NPN/PNP switching type) + Analog voltage output
(SV) 2 outputs (NPN/PNP switching type) + Analog current output
(XY) 2 outputs (NPN/PNP switching type) + Copy function
UNIT
Unit specification
(-) Units selection function
(M) SI unit only
(-) Units selection function
(M) SI unit only
OPTION1
Option1
(-) Without lead wire
(L) Power supply/output connection lead wire (Lead wire length: 2 m)
(-) Without lead wire
(L) Power supply/output connection lead wire (Lead wire length: 2 m)
OPTION2
Option2
(-) None
(A1) Bracket A (Vertical mounting)
(A2) Bracket B (Horizontal mounting)
(B) Panel mount adapter
(D) Panel mount adapter + front protection cover
(-) None
(A1) Bracket A (Vertical mounting)
(A2) Bracket B (Horizontal mounting)
(B) Panel mount adapter
(D) Panel mount adapter + front protection cover
OPTION3
Option3
(-) None
(C) Sensor connector (PFMC/PF3A)
(F) Sensor connector (PFMB)
(-) None
(C) Sensor connector (PFMC/PF3A)
(F) Sensor connector (PFMB)
OPTION4
Option4
(-) With operation manual + without calibration certificate
(Y) Without operation manual + without calibration certificate
(K) With operation manual + with calibration certificate
(T) Without operation manual + with calibration certificate
(-) With operation manual + without calibration certificate
(Y) Without operation manual + without calibration certificate
(K) With operation manual + with calibration certificate
(T) Without operation manual + with calibration certificate
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청