PFM710-01-A-M-X300
SMC
bp4_detection_switch
PFM 2-Color Display Digital Flow Switch
Powered by
CAD모델 선택
{smc/bp4_detection_switch/pfm/pfm7_x300_asmtab.prj},{NB=PFM710-01-A-M-X300(0)},{FLOW=10},{PORT=01},{OUTPUT=A},{UNIT=M},{MANUAL=},{CERTIFICATE=},{OPTION1=},{OPTION2=},{THREAD=0},{PPATH=pfm7_x300/assembly/pfm7_x300_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
PFM7-X300 - Low Particle Generation 2-Color Display Digital Flow Switch
Bill of material
PFM710-01-A-M-X300
FLOW
Rated flow range (Flow rate range)
(10) 0.2 to 10(5)L/min
(25) 0.5 to 25(12.5)L/min
(50) 1 to 50(25)L/min
(11) 2 to 100(50)L/min
(10) 0.2 to 10(5)L/min
(25) 0.5 to 25(12.5)L/min
(50) 1 to 50(25)L/min
(11) 2 to 100(50)L/min
PORT
Port size
(01) Rc 1/8
(01) Rc 1/8
OUTPUT
Output specification
(A) OUT1:NPN, OUT2:NPN
(B) OUT1:PNP, OUT2:PNP
(C) OUT1:NPN, OUT2:Analog 1 to 5 V
(D) OUT1:NPN, OUT2:Analog 4 to 20 mA
(E) OUT1:PNP, OUT2:Analog 1 to 5 V
(F) OUT1:PNP, OUT2:Analog 4 to 20 mA
(G) OUT1:NPN, OUT2:External input
(H) OUT1:PNP, OUT2:External input
(A) OUT1:NPN, OUT2:NPN
(B) OUT1:PNP, OUT2:PNP
(C) OUT1:NPN, OUT2:Analog 1 to 5 V
(D) OUT1:NPN, OUT2:Analog 4 to 20 mA
(E) OUT1:PNP, OUT2:Analog 1 to 5 V
(F) OUT1:PNP, OUT2:Analog 4 to 20 mA
(G) OUT1:NPN, OUT2:External input
(H) OUT1:PNP, OUT2:External input
UNIT
Unit specification
(M) Fixed SI unit
(-) With unit switching function
(M) Fixed SI unit
(-) With unit switching function
MANUAL
Operation manual
(-) With operation manual (Japanese and English)
(N) None
(-) With operation manual (Japanese and English)
(N) None
CERTIFICATE
Calibration certificate
(-) Without calibration certificate
(A) With calibration certificate
(-) Without calibration certificate
(A) With calibration certificate
OPTION1
Option1
(-) With lead wire with connector (2m)
(W) With lead wire with connector (2m) + Rubber cover for connector (silicon rubber)
(Z) Without lead wire with connector
(-) With lead wire with connector (2m)
(W) With lead wire with connector (2m) + Rubber cover for connector (silicon rubber)
(Z) Without lead wire with connector
OPTION2
Option2
(-) None
(R) With bracket(For without flow adjustment valve)
(T) With panel mount adapter(For without flow adjustment valve)
(-) None
(R) With bracket(For without flow adjustment valve)
(T) With panel mount adapter(For without flow adjustment valve)
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청