ISE20-N-M5
SMC
bp4_detection_switch
ZSE(F)20/ISE20 3-Screen Display High-Precision Digital Pressure Switch
Powered by
CAD모델 선택
{smc/bp4_detection_switch/zse20_ise20/zse20_ise20_asmtab.prj},{NB=ISE20-N-M5(0)},{PRESSURE=ISE20},{OUTPUT=N},{UNIT=},{PIPING=M5},{OPTION1=},{OPTION2=},{OPTION3=},{THREAD=0},{PPATH=assembly/zse20_ise20_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ZSE(F)20/ISE20 - 3-Screen Display High-Precision Digital Pressure Switch
Bill of material
ISE20-N-M5
PRESSURE
Rated pressure range
(ISE20) −0.1 to 1 MPa
(ZSE20) 0 to −101 kPa
(ZSE20F) −100 to 100 kPa
(ISE20) −0.1 to 1 MPa
(ZSE20) 0 to −101 kPa
(ZSE20F) −100 to 100 kPa
OUTPUT
Output specification
(N) NPN open collector 1 output
(P) PNP open collector 1 output
(N) NPN open collector 1 output
(P) PNP open collector 1 output
UNIT
Unit specification
(-) With unit selection function
(M) SI unit only
(P) With unit selection function (Initial value psi)
(-) With unit selection function
(M) SI unit only
(P) With unit selection function (Initial value psi)
PIPING
Piping specification
(M5) M5 Female thread
(01) R 1/8
(N01) NPT1/8
(M5) M5 Female thread
(01) R 1/8
(N01) NPT1/8
OPTION1
Option 1
(-) Without lead wire
(L) Lead wire with connector (Lead wire length 2 m)
(-) Without lead wire
(L) Lead wire with connector (Lead wire length 2 m)
OPTION2
Option 2
(-) None
(A1) Bracket A (Vertical mounting)
(A2) Bracket B (Horizontal mounting)
(B) Panel mount adapter
(D) Panel mount adapter + Front protection cover
(-) None
(A1) Bracket A (Vertical mounting)
(A2) Bracket B (Horizontal mounting)
(B) Panel mount adapter
(D) Panel mount adapter + Front protection cover
OPTION3
Option 3
(-) Operation manual
(Y) None
(K) Operation manual + Calibration certificate
(T) Calibration certificate
(-) Operation manual
(Y) None
(K) Operation manual + Calibration certificate
(T) Calibration certificate
THREAD
Thread on/off
on
off
on
off
COM
Comment
Under the New Measurement Law, sales of switches with the unit switching function have not been allowed for use in Japan.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청