Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
SMC
Description
ZSE50/60-ISE50/60 - High Precision Digital Pressure Switch
Bill of material
ISE50-02-22L
TYPE
Type
PIPING
Piping
INOUT
input/output
UNIT
Unit
OPTION
Option mount
A
30 mm
B
30 mm
C
20 mm
D
20 mm
E
mm
F
8.45 mm
G
18.35 mm
H
29 mm
I
6.4 mm
J
4 mm
K
3.5 mm
L
7 mm
M
1.7 mm
N
2 mm
O
1.8 mm
P
7.8 mm
Q
12.4 mm
R
7 mm
S
2.5 mm
T
2.6 mm
U
30 mm
V
10.7 mm
W
15.2 mm
X
5.5 mm
Y
mm
Z
2.5 mm
ZD
4 mm
AB
mm
AC
mm
AD
mm
AE
mm
AF
mm
AG
mm
AH
14.7 mm
AI
15.5 mm
TH1
M3
TH1D
4 mm
TH2
M5
TH2D
5 mm
TH3
G1/4