SYJ514-1G
SMC
directional_control_valves
pilot_operated_3
SYJ 3 Port Solenoid Valve
SYJ500 3 Port Solenoid Valve
Single Unit
Powered by
CAD모델 선택
{smc/directional_control_valves/pilot_operated_3/syj/syj500/single_unit/syj5_4_valve_asmtab.prj},{NB=SYJ514-1G_SINGLE_UNIT},{ACTUATION=1},{OPTION=},{COIL=},{VOLTAGE=1},{ENTRY=G},{SUPPRESSOR=},{MANUAL=},{PORT=},{THREAD=},{CE=},{PPATH=syj5_4_valve/assembly/syj5_4_valve_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SYJ5_4_SU - Base Mounted Valve/Single Unit
Bill of material
SYJ514-1G
ACTUATION
Type of actuation
(1) Normally closed
(2) Normally open
(1) Normally closed
(2) Normally open
OPTION
Body option
(-) Individual pilot
(M) Common exhaust for the pilot and main valve
(R) External pilot type
(-) Individual pilot
(M) Common exhaust for the pilot and main valve
(R) External pilot type
COIL
Coil specifications
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
VOLTAGE
Rated voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC/115 VAC
(4) 220 VAC/230 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC/115 VAC
(4) 220 VAC/230 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
ENTRY
Electrical entry
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(D) DIN terminal, With Connector
(DO) DIN terminal, Without connector
(Y) DIN terminal, With connector
(YO) DIN terminal, Without connector
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(D) DIN terminal, With Connector
(DO) DIN terminal, Without connector
(Y) DIN terminal, With connector
(YO) DIN terminal, Without connector
SUPPRESSOR
Light/Surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
PORT
Port size
(-) Without sub-plate(With gasket and screws)
(01) With 1/8 port sub-plate
(-) Without sub-plate(With gasket and screws)
(01) With 1/8 port sub-plate
THREAD
Thread type
N/A
N/A
CE
CE compliant
N/A
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청