VFS2100-1F
SMC
directional_control_valves
pilot_operated_4_5
VFS 5 Port Solenoid Valve
VFS2000 5 Port Solenoid Valve
Single Unit
Powered by
CAD모델 선택
{smc/directional_control_valves/pilot_operated_4_5/vfs/vfs2000/single_unit/vfs2_0_asmtab.prj},{NB=VFS2100-1F_SU},{SYMBOL=1},{BODY=(0) Plug-in type sub-plate},{PILOT=},{VOLTAGE=1},{ENTRY=(F) Plug-in type},{OPTION=},{MANUAL=},{SPECIFICATIONS=},{PORT=},{THREAD=},{CE=},{PPATH=vfs2_0/assembly/vfs2_0_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VFS2_0_SU - Base Mounted/Plug-in/Single Unit
Bill of material
VFS2100-1F
SYMBOL
Symbol
(1) 2 position single
(2) 2 position double
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(6) 3 position double check
(1) 2 position single
(2) 2 position double
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(6) 3 position double check
BODY
Body type
(0) Plug-in type sub-plate
PILOT
Pilot type
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
VOLTAGE
Coil rated voltage
(1) 100 VAC (50/60 Hz)
(2) 200 VAC (50/60 Hz)
(3) 110 to 120 VAC (50/60 Hz)
(4) 220 VAC (50/60 Hz)
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC (50/60 Hz)
(1) 100 VAC (50/60 Hz)
(2) 200 VAC (50/60 Hz)
(3) 110 to 120 VAC (50/60 Hz)
(4) 220 VAC (50/60 Hz)
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC (50/60 Hz)
ENTRY
Electrical entry
(F) Plug-in type
OPTION
Option
(-) None
(Z) With light/surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
MANUAL
Pilot valve manual override
(-) Non-locking push type(Flush)
(A) Non-locking push type(Extended)
(B) Locking type(Tool required)
(C) Locking type(Lever)
(-) Non-locking push type(Flush)
(A) Non-locking push type(Extended)
(B) Locking type(Tool required)
(C) Locking type(Lever)
SPECIFICATIONS
Porting specifications
N/A
N/A
PORT
Port size
(-) Without sub-plate
(01) 1/8 Plug-in type conduit terminal(With terminal block)Standard type
(02) 1/4 Plug-in type conduit terminal(With terminal block)Standard type
(P01) 1/8 Plug-in type grommet(With attachment plug lead wire)Compact type
(P02) 1/4 Plug-in type grommet(With attachment plug lead wire)Compact type
(-) Without sub-plate
(01) 1/8 Plug-in type conduit terminal(With terminal block)Standard type
(02) 1/4 Plug-in type conduit terminal(With terminal block)Standard type
(P01) 1/8 Plug-in type grommet(With attachment plug lead wire)Compact type
(P02) 1/4 Plug-in type grommet(With attachment plug lead wire)Compact type
THREAD
Thread type
N/A
N/A
CE
CE/UKCA-compliant
(-) None
(Q) CE/UKCA-compliant
(-) None
(Q) CE/UKCA-compliant
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청