Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
SMC
Description
JSXH X2 - Pilot Operated 2-Port Solenoid Valve (For High-Pressure Water)
Bill of material
JSXH31P-CP03R-1G-X2
SERIES
Series
(H) High-pressure/Pilot operated
SIZE
Size
30
VALVE
Valve type
(1) N.C.
MVALVE
Main valve
(P) Piston
BODY
Body material
(C) Brass
SEAL
Seal material
(P) PPS
PORTSIZE
Port size
THREAD1
Thread type
VOLTAGE
Rated voltage
ENTRY
Electrical entry
OPTION
Option
PRESSURE
Pressure type
(X2) Operating pressure: 0.1 to 10MPa Fluid:Water
THREAD2
Thread on/off
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD