피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
English
IISA2VPL-11DA()
SMC
sensors_and_switches
pressure_switches
ISA2 Air Catch Sensor for Work Piece Detection
Powered by
CAD모델 선택
{smc/sensors_and_switches/pressure_switches/isa2/iisa2vpl_asy_tab.prj},{NB=IISA2VPL-11DA()},{IDNR=},{MODEL=ISA2},{ENTRY=(PL) Individual wiring with supply port on the left},{CONTROL=(V) With 2 port solenoid valve},{NOS=1},{OPTION=},{VOLTAGE=1},{ELECTRICAL=D},{THROTTLE=},{GAUGE=A},{EE=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
IISA2VPL - Air Catch Sensor with Control Unit / Individual Wiring with Supply Port on the Left / With 2 Port Solenoid Valve
Bill of material
IISA2VPL-11DA()
ENTRY
Electrical entry and supply port position
(PL) Individual wiring with supply port on the left
CONTROL
Control unit
(V) With 2 port solenoid valve
NOS
Number of stations
OPTION
Option
() Without bracket
(B) With bracket
(D) With mounting bracket for DIN rail
() Without bracket
(B) With bracket
(D) With mounting bracket for DIN rail
VOLTAGE
Voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(5) 24 VDC
(6) 12 VDC
(36) 230 VAC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(5) 24 VDC
(6) 12 VDC
(36) 230 VAC
ELECTRICAL
Electrical entry
(D) DIN Connector
(DL) DIN Connector (with light)
(D0) DIN Connector (without connector)
(T) Conduit terminal
(TL) Conduit terminal (with light)
(D) DIN Connector
(DL) DIN Connector (with light)
(D0) DIN Connector (without connector)
(T) Conduit terminal
(TL) Conduit terminal (with light)
THROTTLE
Throttle
() Without throttle and manual lock
(C) With throttle
(W) With manual lock
(M) With manual lock and throttle
() Without throttle and manual lock
(C) With throttle
(W) With manual lock
(M) With manual lock and throttle
GAUGE
Pressure gauge
(A) Without pressure gauge
(E2) MPa single notation (0.2 MPa) - square embedded pressure gauge
(Z2) PSI single notation (0.2 MPa) - square embedded pressure gauge
(E4) MPa single notation (0.4 MPa) - square embedded pressure gauge
(Z4) PSI single notation (0.4 MPa) - square embedded pressure gauge
(G2) MPa single notation (0.2 MPa) - round pressure gauge
(P2) MPa-PSI single notation (0.2 MPa) - round pressure gauge
(G4) MPa single notation (0.4 MPa) - round pressure gauge
(P4) MPa-PSI single notation (0.4 MPa) - round pressure gauge
(A) Without pressure gauge
(E2) MPa single notation (0.2 MPa) - square embedded pressure gauge
(Z2) PSI single notation (0.2 MPa) - square embedded pressure gauge
(E4) MPa single notation (0.4 MPa) - square embedded pressure gauge
(Z4) PSI single notation (0.4 MPa) - square embedded pressure gauge
(G2) MPa single notation (0.2 MPa) - round pressure gauge
(P2) MPa-PSI single notation (0.2 MPa) - round pressure gauge
(G4) MPa single notation (0.4 MPa) - round pressure gauge
(P4) MPa-PSI single notation (0.4 MPa) - round pressure gauge
EE
Electrical entry
() Straight
(L) Right angle
(N) Without lead wire
() Straight
(L) Right angle
(N) Without lead wire
L1
46
mm
L2
0
mm
L3
0
mm
L4
62.5
mm
L5
73.0
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청